Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Base for VariKont series |
Mechanical specifications | ||
---|---|---|
Connection | Cable gland 4 screw terminals ; Core cross-section: 1 ... 1.5 mm2 |
|
Material | PBT | |
Cable | ||
Sheath diameter | 7 ... 10.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27274092 |
ECLASS 12.0 | 27274092 |
ECLASS 11.0 | 27270192 |
ECLASS 10.0.1 | 27270192 |
ECLASS 9.0 | 27270192 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |