Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Design / Mounting | Motherboard based | |
Supply | ||
Rated voltage | 19.2 ... 35 V | |
Rated current | 110 ... 30 mA | |
Power dissipation | max. 2 W | |
Fieldbus connection | ||
Number of segments | 4 | |
Fieldbus type | FOUNDATION Fieldbus/PROFIBUS PA | |
Rated voltage | 9 ... 32 V | |
Indicators/operating means | ||
LED PRI PWR | green: on, primary bulk power supply connected | |
LED SEC PWR | green: on, secondary bulk power supply connected | |
LED Seg 1...4 | yellow: bus activity; red 2 Hz flashing: alarm; red: hardware error | |
Fault signal | VFC alarm 1 A, 50 V DC, normally closed | |
DIP switch | diagnostic address 1...247, binary coded | |
Interface | ||
Interface type | diagnostic bus: RS 485 | |
Galvanic isolation | ||
Fieldbus segment/Fieldbus segment | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff | |
Fieldbus segment/Supply | functional insulation acc. to IEC 62103, rated insulation voltage 50 Veff | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Standard conformity | ||
Electromagnetic compatibility | NE 21:2011 | |
Degree of protection | IEC 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | < 95 % non-condensing | |
Shock resistance | 15 g 11 ms | |
Vibration resistance | 1 g , 10 ... 150 Hz | |
Pollution degree | max. 2, according to IEC 60664 | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Connection type | motherboard specific | |
Core cross section | motherboard specific | |
Housing material | Polycarbonate | |
Housing width | 18 mm | |
Housing height | 106 mm | |
Housing depth | 128 mm | |
Degree of protection | IP20 | |
Mass | approx. 100 g | |
Mounting | motherboard mounting | |
Mating cycles | 100 | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 04 ATEX 2500 X | |
Marking | ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 , EN 60079-11:2012 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
FM certificate | FM 19 US 0015 X and FM 19 CA 0011 X | |
FM marking | AEx/Ex ec IIC T4 | |
IECEx approval | ||
IECEx certificate | IECEx TUN 13.0038X | |
IECEx marking | Ex nA IIC T4 Gc | |
Certificates and approvals | ||
Marine approval | DNV A-14038 | |
Patents | This product may be covered by the following patent: US7,698,103 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 11.0 | 27242692 |
ECLASS 10.0.1 | 27242692 |
ECLASS 9.0 | 27242692 |
ECLASS 8.0 | 27242692 |
ECLASS 5.1 | 27242692 |
ETIM 8.0 | EC001604 |
ETIM 7.0 | EC001604 |
ETIM 6.0 | EC001604 |
ETIM 5.0 | EC001604 |
UNSPSC 12.1 | 39121008 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Diagnostic Manager | ENG | 25397 KB | |
Instruction manuals | |||
Инструкции | BUL | 193 KB | |
Návod k poużití | CZE | 0 KB | |
Instruktions manual | DAN | 127 KB | |
Instruction manual | ENG | 63 KB | |
Kasutusjuhend | EST | 184 KB | |
Käyttöohje | FIN | 184 KB | |
Manuel d'instructions | FRA | 127 KB | |
Betriebsanleitung | GER | 65 KB | |
Οδηγίες χρήσης | GRE | 0 KB | |
Handleiding | HOL | 187 KB | |
Instruction manual / Betriebsanleitung | HRV | 187 KB | |
Használati útmutató | HUN | 189 KB | |
Manuale di istruzioni | ITA | 124 KB | |
Instrukcja obsługi | POL | 0 KB | |
Manual de instruções | POR | 188 KB | |
Manual de utilizare | RON | 0 KB | |
Návod na poużitie | SLK | 188 KB | |
Navodila za uporabo | SLV | 186 KB | |
Manual de instrucciones | SPA | 125 KB | |
Manual | SWE | 186 KB | |
Product information | |||
Technical Information Advanced Diagnostic with Yokogawa Plant Resource Manager (PRM) | ENG | 2551 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU Declaration of Conformity / EU-Konformitätserklärung | DOC-0756C | 1040 KB | |
Certificates | |||
Canada FM | FM 19 CA 0011X | 356 KB | |
DNV GL Marine | TAA0000272 | 78 KB | |
EAC Lenpromexpertiza (LPE) EAC TP TC 012/2011 | EAEC RU C-DE.AA71.B.00037/19 | 2835 KB | |
Europe TUV Nord ATEX Category 3 G | TÜV 04 ATEX 2500X | 1498 KB | |
India PESO (India) CCOE | A/P/HQ/KA/104/5874 (P507650) | 101 KB | |
Russia Belarus Kazakhstan EAC EAC TP TC 020/2011 EMC | EAEC N RU D-DE.EA11.B.00318 | 2892 KB | |
USA FM | FM 19 US 0015X | 213 KB | |
Worldwide TUV Nord Ex nA nC IECEx nA | IECEx TUN 13.0038X | LINK | --- |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Diagnostic Manager / Diagnostic Manager | 2.2.4.3610 | ZIP | 87499 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
Designed as a plug-in module for the FieldConnex® Power Hub, this Advanced Diagnostic Module (ADM) is a comprehensive measurement tool for the physical layer of up to four fieldbus segments. It's passive input circuits leave the physical layer untouched for exact data. The ADM detects gradual or sudden changes and helps trace even intermittent malfunctions.
The ADM supports commissioning, online monitoring and troubleshooting. It can be integrated tightly into the DCS and PAM via a separate diagnostic bus, making the fieldbus physical layer itself a managable asset. Configuration tools automate setup of the ADM and of selected DCS.
The Diagnostic Manager is the software for display and operation from the safety of the control room. The Professional Edition provides powerful functions and wizards simplifying and automating work procedures: an embedded expert system, a data historian, and a built-in oscilloscope (see datasheet DTM-FC.AD*).
Get your free ADM Integration Package for your DCS System!
ABB 800xA Integration Package Download