Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
FDT Framework |
General specifications | ||
---|---|---|
Description | FDT frame application of PACTware Consortium e. V. for use of FDT 1.2 compatible system, device,-and communication manager of individual manufacturers. Presence of the Microsoft .NET Framework is a condition. | |
Interface | ||
Connection | adapter with RS-232 interface K-ADP1 (for K-system) adapter for gateways with RS-232 interface K-ADP2 (for RPI-system) adapter for gateways with RS-485 interface K-ADP4 (for RPI-system) |
|
Software | ||
Hardware requirements | PACTware 3.0 requires a minimum of 100 MBytes hard drive memory and 50 MBytes main memory. A computer with a Pentium III 400 MHz processor or better is recommended, XGA graphics and a Microsoft-compatible mouse or equivalent pointing device. | |
Software requirements | PACTware 3.0 runs in operating systems Windows NT 4.0 SP6, Windows 2000 SP4 and Windows XP, XP SP1 and XP SP2. For printing and online help you require MS Internet-Explorer 4.0 or higher. Note also the hardware prerequisites for the device drivers. Windows 95, 98 and ME are not supported by PACTware. |
|
Languages | German, English, and French can be selected | |
Licensing | The Pepperl+Fuchs DTM collections can be downloaded separately or altogether in a BASIC version without the functions printing and storage. The BASIC version can also be obtained on CD-ROM from Pepperl+Fuchs. The release of the functions printing and storage requires a licence number. The licences with the functionality quoted in the table can be ordered at Pepperl+Fuchs. |
|
Configuration | ||
Representation of the system configuration | Graphic representation of all communication and device type managers in the tree structure. In case of online operation colour code for identification of defective units and simulation operation. Multiple windows can be opened simultaneously. It is therefore possible to view the set device parameters, to monitor the measurement value and to display the device diagnostic simultaneously. | |
System planning, application processing | Generation of a configuration by means of a graphical application processing menu. Editing of available projects. Selection switch markings for each channel. Offline configuration, saving of project data to hard disk. Automatic comparison of the project plan to the actual available system when establishing connections on the device and parameter levels. |
System | Classcode |
---|---|
ECLASS 13.0 | 27242501 |
ECLASS 12.0 | 27242501 |
ECLASS 11.0 | 27242501 |
ECLASS 10.0.1 | 27242501 |
ECLASS 9.0 | 27242501 |
ECLASS 8.0 | 27242501 |
ECLASS 5.1 | 27242501 |
ETIM 9.0 | EC000757 |
ETIM 8.0 | EC000809 |
ETIM 7.0 | EC000809 |
ETIM 6.0 | EC000809 |
ETIM 5.0 | EC000809 |
UNSPSC 12.1 | 43232901 |
PACTware™ is a manufacturer- and fieldbus-independent software configuration tool with FDT (Field Device Tool) interface.
Based on FDT technology, this software allows DTMs (Device Type Managers) to be installed for commissioning, configuring, and parameter assignment independent of the process control system.
Communication DTMs are available for K-, E-, and H-Systems, HART Interface Solutions, level control, corrosion, Remote I/O, and fieldbus applications.
For more information, refer to www.pepperl-fuchs.com.
Manuals | Language | File Type | File Size |
---|---|---|---|
Version history PACTware | ENG | 235 KB | |
Software Information | |||
Release Note / Release Note | ALL | 61 KB |
Frameworks | Release Info | File Type | File Size |
---|---|---|---|
PACTware 3.0 / PACTware 3.0 | 3.0.2.28 SP5 | ZIP | 24133 KB |