Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection IO-Link-Master-USB DTM

IO-Link-Master-USB DTM
  • Communication DTM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IO-Link-Master-USB DTM

Product Description
Communication DTM for use of IO-Link-Master
General specifications
DescriptionCommunication DTM for operating the IO-Link Master
* Note: DTMs can only run in combination with an FDT base application such as PACTware.

Associated Products: IO-Link-Master-USB DTM

Accessory of

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Screened lead 2 m, Housing material: diecast zinc, not laquered or coated, Connection type: 2 m PUR cable , screened, Type of voltage: DC, Degree of protection: IP67fa
Parameterization and diagnosis via IO-Link, 2 configurable switching frames, Measuring range 0 ... 14 mmfa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mmfa
Parameterization and diagnosis via IO-Link, 3 configurable switching frames, Measuring range 0 ... 14 mm, Screened lead 2 m, Housing material: PA 66, Connection type: 2 m PUR cable , screened, Type of voltage: DC, Degree of protection: IP67fa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa