Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection IODD Interpreter DTM

IODD Interpreter DTM
  • Software

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of IODD Interpreter DTM

Product Description
Software for the integration of IODDs in a frame application (e. g. PACTware)
General specifications
DescriptionThe IODD interpreter translates the IODD and provides the contained information to the FDT frame application (e. g. PACTware). The parameters are available like in a device DTM, then.
Note: For the integration of the IODD interpreter, PACTware starting from version 4.0 is required

Software: IODD Interpreter DTM

Device type managersRelease InfoFile TypeFile Size
IODD Interpreter DTM / IODD Interpreter DTM3.10.0ZIP32839 KB

Associated Products: IODD Interpreter DTM

Accessory of

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Robust retroreflective sensor for glass detection, compact housing design, IO-Link interface, 4 m detection range, red light, light on, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, Reliable recognition of reflective objects and clear glass, Two machines in one: clear object detection or reflection operating mode with long range, IO-link interface for service and process data, TEACH-IN switch for setting the contrast detection levelsfa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 500 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, red light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, fixed cable, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 8 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa

Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 500 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M12 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Robust fiber optic sensor for glass fiber optics, IO-Link interface, infrared light, push-pull output, M8 plug, Robust fiber optic sensor for reliable operation under all conditions, Adjustable continuous sensitivity, Easy fiber optic installation with quick-action clamping lock, Aluminum housing with high-quality Delta Seal coating, IO-link interface for service and process datafa

Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa

Robust retroreflective sensor with polarization filter, compact housing design, IO-Link interface, 7 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method: PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Version with infrared laser light, laser class 1fa
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Diffuse sensor with measurement core technology, compact housing design, background suppression and 3 further adjustable operating modes, IO-Link interface, 120 mm adjustable detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, MPT Multi Pixel Technology, IO-link interface for service and process data, Reliable detection of all surfaces, independent of color and structure, Precision background suppression, adjustablefa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, dark on, PNP output, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 2fa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M12 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Robust retroreflective sensor, compact housing design, IO-Link interface, 9.5 m detection range, red light, 2 push-pull outputs, M8 plug, Rugged series in corrosion-resistant metal housing, IO-link interface for service and process data, Extremely high switching frequency, Clear and functional display concept for the operating modes, Resistant against noise: reliable operation under all conditionsfa
Automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 15 m detection range, red laser light, laser class 2, push-pull output, analog output, M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), IO-link interface for service and process data, Analog output 0/4 mA ... 20 mA, Accurate, clear, and reproducible measuring resultsfa
Automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, infrared laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Version with infrared laser light, laser class 1, Version with IO-Link interfacefa
Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 1, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with IO-Link interfacefa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Universal distance sensor, measurement to object, IO-Link interface, measuring method PRT, 8 m detection range, red laser light, laser class 2, push-pull output, analog output, fixed cable with M12 plug, Distance measurement using object, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Minimal black-white difference, Red laser as the light emitterfa
Automation light grid with beam spacing of 100 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Automation light grid, Optical resolution 100 mm, Super-fast object detection, even with 3-way beam crossover, Software-free adjustment of height monitoring, Object identification using integrated object recognitionfa
IODD for communication with DK12-11-IO-Link sensorsfa
IODD for communication with LGS-IO-Link sensorsfa
IODD for communication with LGM-IO-Link sensorsfa
IODD for communication with MLV41-LL-IO-Link sensorsfa
IODD for communication with MLV41-55-IO-Link sensorsfa
IODD for communication with MLV41-54-G-IO-Link sensorsfa
IODD for communication with MLV41-6-IO-Link sensorsfa
IODD for communication with MLV41-8-IO-Link sensorsfa
IODD for communication with RL31-8-H-IO-Link sensorsfa
IODD for communication with VDM28-IO-Link sensorsfa
Housing ∅ 58 mm, Solid shaft, Servo flange, square flange or clamping flange, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Output type: HTL/TTL configurablefa
Housing ∅ 58 mm, Recessed hollow shaft, Puls count configurable from 1 ... 16384 , Direction of rotation configurable, Output type configurable, Output type: HTL/TTL configurablefa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa