Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection DK12-11-IO-Link DTM

DK12-11-IO-Link DTM
  • Device DTM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  DK12-11-IO-Link DTM

Product Description
Device DTM for communication with DK12-11-IO-Link sensors
General specifications
DescriptionCommunication DTM for operating DK12-11-IO sensors
* Note: DTMs can only run in combination with an FDT base application such as PACTware.

Documents: DK12-11-IO-Link DTM

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: DK12-11-IO-Link DTM

Device type managersRelease InfoFile TypeFile Size
DTM for DK12-11-IO / DTM für DK12-11-IOZIP4348 KB

Associated Products: DK12-11-IO-Link DTM

Accessory of

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light perpendicular to the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa

Print mark contrast sensor with IO-Link interface, 11 mm detection range, RGB light parallel with the longitudinal direction of the housing, light/dark on, 2 push-pull outputs, M12 plug, IO-link interface for service and process data, Diffuse mode sensor for recording any print mark, TEACH-IN, static and dynamic, 40 µs response time, suitable for extremely rapid scanning processes, 3 emitter colors: green, red and bluefa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa