Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection IO-Link USB Master DTM 2.0

IO-Link USB Master DTM 2.0
  • Communication DTM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IO-Link USB Master DTM 2.0

Product Description
Communication DTM for operating the IO-Link USB Master 2.0
General specifications
DescriptionCommunication DTM for operating the IO-Link USB Master 2.0
* Note: DTMs can run only in conjunction with an FDT framework application, e.g. PACTware.

Software: IO-Link USB Master DTM 2.0

Device type managersRelease InfoFile TypeFile Size
Gateway DTM for IO-Link USB-Master 2.0 / Gateway-DTM für IO-Link USB-Master 2.02.01.0012ZIP4275 KB

Associated Products: IO-Link USB Master DTM 2.0

Accessory of
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa