Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection R2000 DTM

R2000 DTM
  • Package includes DTM and corresponding communication DTM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  R2000 DTM

Product Description
DTM for communication with R2000 sensors
General specifications
DescriptionDTM for operating R2000 sensors
* Note: DTMs can run only in conjunction with an FDT framework application, e.g. PACTware version 4.x or higher

Documents: R2000 DTM

Product informationLanguageFile TypeFile Size
Product information 2-D LiDAR Sensor R2000ENGPDF683 KB
Produktinformation 2-D-LiDAR-Sensor R2000GERPDF699 KB

Software: R2000 DTM

Device type managersRelease InfoFile TypeFile Size
Device Type Manager (DTM) for R2000 laser scanners / Device Type Manager (DTM) für R2000 Laserscannerv1.3.0.4ZIP5386 KB

Associated Products: R2000 DTM

Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa