Serviceline Industrial Sensors
Serviceline Explosion Protection

DTM collection LGM DTM

LGM DTM
  • Package includes DTM and corresponding communication DTM

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LGM DTM

Product Description
DTM for communication with LGM sensors
General specifications
DescriptionDTM for operating LGM sensors
* Note: DTMs can run only in conjunction with an FDT framework application, e.g. PACTware.
System requirements
Operating systemMicrosoft Windows XP (SP3) (with Microsoft .NET 2.0 or higher)
Microsoft Windows 7 (32 bit)
Microsoft Windows 7 (64 bit)
Microsoft Windows 8 (32 and 64 Bit)

Software: LGM DTM

Device type managersRelease InfoFile TypeFile Size
Device DTM for LGM IO-Link sensors / Geräte-DTM für LGM IO-Link SensorenV1.0.2.5ZIP3905 KB

Associated Products: LGM DTM

Accessory of
Measuring automation light grid with beam spacing of 17 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 17 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 25 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 25 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 50 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 50 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa
Measuring automation light grid with beam spacing of 8 mm, IO-Link interface, push-pull output, fixed cable with M12 plug, Measuring automation light grid with switching output, Optical resolution 8 mm, Super-fast object detection, even with 3-way beam crossover, Object identification using integrated object recognition, IO-link interface for service and process datafa