Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Signal type | Analog input/analog output | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 2 | |
Supply | ||
Rated voltage | loop powered | |
Power dissipation | 0.2 W | |
Control circuit | ||
Connection | terminals 12-, 11+ | |
Voltage | 10 ... 35 V DC | |
Current | 4 ... 20 mA | |
Power dissipation | < 150 mW per channel at 25 mA and U < 26.1 V < 400 mW per channel at 25 mA und U > 26.1 V |
|
Field circuit | ||
Connection | terminals 1+, 2- | |
Voltage | ≥ 0.9 x Uin - (0.23 x current in mA) - 0.7 for 10 V < Uin < 26.1 V ≥ 23 V - (0.23 x current in mA) for Uin > 26.1 V |
|
Short-circuit current | max. 100 mA | |
Transfer current | max. 25 mA | |
Transfer characteristics | ||
Accuracy | 0.1 % | |
Deviation | ||
After calibration | Uin ≥ 5 V ± 20 µA/Uin ≤ 5 V ± 50 µA incl. calibration, linearity, hysteresis and output load fluctuations at the field side; at 20 °C (68 °F) | |
Influence of ambient temperature | ≤ ± 2 µA/K at Uin ≤ 20 V; ≤ ± 5 µA/K at Uin > 20 V | |
Rise time | ≤ 5 ms at 4 ... 20 mA and Uin = input voltage < 26 V | |
Galvanic isolation | ||
Input/Output | basic insulation according to IEC 62103, rated insulation voltage 300 Veff | |
Indicators/settings | ||
Labeling | space for labeling at the front | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Insulation coordination | EN 50178:1997 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | screw terminals | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) (W x H x D) , housing type B1 | |
Height | 107 mm | |
Width | 20 mm | |
Depth | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
This signal conditioner provides the galvanic isolation between field circuits and control circuits.
The device can be used as a repeater or transmitter power supply for 2-wire transmitters.
This device is loop powered. No additional power supply has to be connected.
Use the technical data to verify that proper voltage is available to the field devices.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 41 KB | |
Functional Safety Manual | ENG | 1969 KB | |
Manuals | |||
System Manual | ENG | 3694 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 105 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
CAE | |||
EPLAN macro EDZ / EPLAN Makro EDZ | ALL | EDZ | 44 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
exida Functional Safety Assessment | P+F 03/07-04-R013 | ALL | 284 KB |
Matching System Components | ||||||
---|---|---|---|---|---|---|
|
||||||
Accessories | ||||||
|
||||||
|