Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 1.5 W | |
Power consumption | 3 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Analog input | ||
Number of channels | 4 | |
Suitable field devices | ||
Field device | pressure converter | |
Field device [2] | flow converter | |
Field device [3] | level converter | |
Field device [4] | Temperature Converter | |
Field device interface | ||
Connection | 2-wire transmitter | |
Connection [2] | 3-wire transmitter | |
Connection [3] | 4-wire transmitter | |
Connection | 2-wire transmitter: supply circuit: channel I 1+, 2-, channel II 5+, 6-, channel III 9+, 10-, channel IV 13+, 14- 3-wire transmitter: supply circuit: channel I 1+, 4-, channel II 5+, 8-, channel III 9+, 12-, channel IV 13+, 16- measuring circuit: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16- 4-wire transmitter (separately powered): measuring circuit: channel I 3+, 4-, channel II 7+, 8-, channel III 11+, 12-, channel IV 15+, 16- |
|
Transmitter supply voltage | min. 15 V at 20 mA ; 21.5 V at 4 mA | |
Input resistance | 15 Ω | |
Conversion time | max. 100 ms | |
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | factory setting: > 22 mA configurable between 0 ... 26 mA | |
Open-circuit | factory setting: < 1 mA configurable between 0 ... 26 mA | |
HART communication | no | |
HART secondary variable | no | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Resolution | 12 Bit (0 ... 26 mA) | |
Refresh time | 100 ms | |
Indicators/settings | ||
LED indicator | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1-4) red: line fault (lead breakage or short circuit) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 150 g | |
Dimensions | 32.5 x 100 x 102 mm (1.28 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | BVS 12 ATEX E 024 X | |
Marking | II 3(1) G Ex nA [ia Ga] IIC T4 Gc I (M1) [Ex ia Ma] I II (1) D [Ex ia Da] IIIC |
|
Supply | ||
Voltage | 27 V | |
Current | 90 mA | |
Power | 588 mW (linear characteristic) | |
Input | ||
Voltage | 0.7 V | |
Current | 2.78 mA | |
Power | 2 mW (trapezoid characteristic curve) | |
Internal capacitance | 242 nF | |
Internal inductance | 0 mH | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2012 EN 60079-15:2010 EN 60079-26:2007 EN 50303:2000 |
|
International approvals | ||
ATEX approval | BVS 12 ATEX E 024 X |
|
UL approval | E106378 | |
IECEx approval | BVS 12.0055X | |
Approved for | Ex nA [ia Ga] IIC T4 Gc [Ex ia Da] IIIC [Ex ia Ma] I |
|
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The transmitter power supply feeds 2-wire transmitters.
Active signals from separately powered field devices and 4-wire transmitters can be connected.
Open and short-circuit line faults are detected.
The intrinsically safe inputs are galvanically isolated from the bus and the power supply.
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual | ENG | 5367 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DEKRA EXAM ATEX Category see certificate | BVS 12 ATEX E 024 X | ALL | 2929 KB | |
DEKRA EXAM IECEx Certificate of Conformity | IECEx BVS 12.0055X | ALL | LINK | --- |
United Kingdom CML UKEX Category (1) D UKEX Category (M1) UK-Type Examination Certificate UKEX Category 3 (1) G | CML 21UKEX2660X | ALL | 157 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1043C | ALL | 1042 KB |