Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product LB3006A
Not available for purchase
Not available for purchase

HART Transmitter Power Supply LB3006A

LB3006A
  • 4-channel
  • Power supply for 2-wire transmitters with 4 mA ... 20 mA
  • Installation in Zone 2 or safe area
  • Supply circuit 21.5 V (4 mA)
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD): one LED per channel
  • Permanently self-monitoring
  • Module can be exchanged under voltage

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  LB3006A

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies LB9***
Power dissipation1.5 W
Power consumption3 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog input
Number of channels4
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection2-wire transmitter (HART):
supply circuit: channel I 1+, 2-, channel II 3+, 4-, channel III 5+, 6-, channel IV 7+, 8-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω
Conversion timemax. 100 ms
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationyes
HART secondary variableyes
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
Indicators/settings
LED indicatorPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1-4) red: line fault (lead breakage or short circuit)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2006
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 when mounted on backplane
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 90 g
Dimensions16 x 100 x 102 mm (0.63 x 3.9 x 4 inch)
Data for application in connection with hazardous areas
Output
Voltage27 V
Current87 mA
Power575 mW (linear characteristic)
CertificateBVS 12 ATEX E 115 X
MarkingEx-Hexagon II 3 G Ex nA [ic] IIC T4 Gc
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-11:2007
EN 60079-15:2010
International approvals
ATEX approvalBVS 12 ATEX E 115 X
UL approval
Approved for
IECEx approvalBVS 11.0068X
Approved forInternational: Ex nA [ia Ga] IIC T4 Gc
INMETRO
Approved for
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: LB3006A

Function

The transmitter power supply feeds 2-wire transmitters.

Open and short circuit line faults are detected.

The intrinsically safe inputs are galvanically isolated from the bus and the power supply.

Product Documentation: LB3006A

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF5367 KB

Design / Simulation: LB3006A

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ163 KB
EPLAN macros LB-System / EPLAN-Makros LB-SystemALLZIP65808 KB

Approvals: LB3006A

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DEKRA EXAM IECEx ia IECEx nAIECEx BVS 11.0068XALLLINK---
Europe DEKRA EXAM II 3 G ATEXBVS 12 ATEX E 115 XALLPDF2587 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1038CALLPDF1040 KB
PROFINET Gateway

The new LB/FB PROFINET gateways from Pepperl+Fuchs open the door for IIoT 4.0 applications in process industries.