Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 0.4 W | |
Power consumption | 1 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Analog input | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | pressure converter | |
Field device [2] | flow converter | |
Field device [3] | level converter | |
Field device [4] | Temperature Converter | |
Field device interface | ||
Connection | 2-wire transmitter | |
Connection [2] | 3-wire transmitter | |
Connection [3] | 4-wire transmitter | |
Connection | 2-wire transmitter (HART): supply circuit: 2/3+, 4/5- 3-wire transmitter (HART): supply circuit: 2/3+, 6- measuring circuit: 4/5+, 6- 4-wire transmitter (separately powered): measuring circuit: 4/5+, 6- HART measuring circuit: 1+, 6- |
|
Transmitter supply voltage | min. 15 V at 20 mA ; 21.5 V at 4 mA | |
Input resistance | 15 Ω (terminals 5, 6) 236 Ω (terminals 1, 6) HART | |
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | factory setting: > 22 mA configurable between 0 ... 26 mA | |
Open-circuit | factory setting: < 1 mA configurable between 0 ... 26 mA | |
HART communication | yes | |
HART secondary variable | yes | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Resolution | 12 Bit (0 ... 26 mA) | |
Refresh time | 100 ms | |
Indicators/settings | ||
LED indicator | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1) red: line fault (lead breakage or short circuit) Status LED (2) yellow: Live Zero monitoring |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , 70 °C (non-Ex) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 90 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
Output | ||
Voltage | 27 V | |
Current | 87 mA | |
Power | 575 mW (linear characteristic) | |
Certificate | BVS 13 ATEX E 038 X | |
Marking | II 3 G Ex nA [ic] IIC T4 Gc | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012 EN 60079-11:2012 EN 60079-15:2010 |
|
International approvals | ||
IECEx approval | BVS 13.0043X | |
Approved for | Ex nA [ic] IIC T4 Gc | |
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The transmitter power supply feeds 2- and 3-wire transmitters.
Active signals from separately powered field devices and 4-wire transmitters can be connected.
Open circuit, short circuit, and Live Zero status are detected.
The input is galvanically isolated from the bus and the power supply.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 65 KB | |
Manuals | |||
Manual | ENG | 5367 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1040C | ALL | 1039 KB |