Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies LB9*** | |
Power dissipation | 0.8 W | |
Power consumption | 0.95 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Analog output | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | Proportional Valve | |
Field device [2] | I/P converters | |
Field device [3] | on-site display | |
Connection | channel I: 2/3+, 4/5- | |
Current | 0 ... 25 mA short-circuit protected | |
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | No | |
Open-circuit | deviation of preset output value > 0.5 mA | |
Load | 750 Ω max. | |
HART communication | yes | |
HART secondary variable | MODBUS: yes; all other bus systems: no | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Influence of ambient temperature | 0.1 %/10 K of the signal range | |
Refresh time | 100 ms | |
Indicators/settings | ||
LED indication | Power LED (P) green: supply Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit Status LED (1) red: line fault (lead breakage or short circuit) |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2006 | |
Conformity | ||
Electromagnetic compatibility | NE 21:2007 | |
Degree of protection | IEC 60529:2000 | |
Environmental test | EN 60068-2-14:2009 | |
Shock resistance | EN 60068-2-27:2009 | |
Vibration resistance | EN 60068-2-6:2008 | |
Damaging gas | EN 60068-2-42:2003 | |
Relative humidity | EN 60068-2-78:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 when mounted on backplane | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 90 g | |
Dimensions | 16 x 100 x 102 mm (0.63 x 3.9 x 4 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 11 ATEX E 116 X | |
Marking | ![]() ![]() ![]() |
|
Output | ||
Voltage | 27 V | |
Current | 87 mA | |
Power | 575 mW (linear characteristic) | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-11:2007 EN 60079-15:2010 EN 60079-26:2007 EN 61241-11:2006 |
|
International approvals | ||
ATEX approval | BVS 11 ATEX E 116X | |
UL approval | E106378 | |
IECEx approval | BVS 11.0068X | |
Approved for | Ex nAc [ia] IIC T4 [Ex ia] IIIC [Ex ia] I |
|
Marine approval | ||
Lloyd Register | 15/20021 | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes (LB9***) in Zone 2 or outside hazardous areas. Here, observe the corresponding declaration of conformity. For use in hazardous areas (e. g. Zone 2, Zone 22 or Div. 2) the module must be installed in an appropriate enclosure. |
|
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
Manuals | Language | File Type | File Size |
---|---|---|---|
Functional Safety Manual | ENG | 974 KB | |
Manual | ENG | 3636 KB | |
Handbuch | GER | 3662 KB | |
Handbuch Funktionale Sicherheit | GER | 978 KB | |
Instruction manuals | |||
Инструкции | BUL | 145 KB | |
Návod k poużití | CZE | 140 KB | |
Instruktions manual | DAN | 139 KB | |
Instruction manual | ENG | 65 KB | |
Kasutusjuhend | EST | 134 KB | |
Käyttöohje | FIN | 134 KB | |
Manuel d'instructions | FRA | 82 KB | |
Betriebsanleitung | GER | 68 KB | |
Οδηγίες χρήσης | GRE | 150 KB | |
Handleiding | HOL | 139 KB | |
Instruction manual / Betriebsanleitung | HRV | 0 KB | |
Használati útmutató | HUN | 141 KB | |
Manuale di istruzioni | ITA | 79 KB | |
Lietošanas pamācība | LAV | 137 KB | |
Instrukciju vadovas | LIT | 139 KB | |
Instrukcja obsługi | POL | 142 KB | |
Manual de instruções | POR | 141 KB | |
Manual de utilizare | RON | 139 KB | |
Návod na poużitie | SLK | 140 KB | |
Navodila za uporabo | SLV | 137 KB | |
Manual de instrucciones | SPA | 80 KB | |
Manual | SWE | 137 KB |
CAD | File Type | File Size | |
---|---|---|---|
3-D model in IGS format / 3-D-Modell im IGS-Format | IGS | 4128 KB | |
3-D model in STP format / 3-D-Modell im STP-Format | STP | 1453 KB | |
CAD Portal / CAD Portal | LINK | --- | |
EPLAN | |||
EPLAN Data Portal / EPLAN Data Portal | LINK | --- | |
ePLAN-Makros LB-System / ePLAN-Makros LB-System | ZIP | 65808 KB |
Statements of compliance | Certificate No. | File Type | File Size |
---|---|---|---|
EU-Declaration of conformity / EU-Konformitätserklärung | DOC-1039B | 237 KB | |
Certificates | |||
Canada UL cUL | E106378 cUL (QUZW7) | LINK | --- |
DEKRA EXAM IECEx ia IECEx nA | IECEx BVS 11.0068X | LINK | --- |
DNV GL Marine | TAA0000034 | 90 KB | |
EAC NANIO "CCVE" EAC TP TC 012/2011 | RU C-DE.AA87.B.01017 | 5859 KB | |
Europe DEKRA EXAM ATEX Category see certificate | BVS 11 ATEX E 116 X | 3874 KB | |
Lloyd's Register Marine | LR2003616TA-02 | 557 KB | |
USA Canada, USA UL Certificate of Compliance cULus | CoC 20150604 - E106378 RepRef 20140227 | 570 KB | |
USA UL | E106378 UL (QUZW) | LINK | --- |
Worldwide Pepperl+Fuchs | CERT-4551 | 300 KB | |
Control drawings | |||
Control Drawing UL, cUL / Control Drawing UL, cUL | 211 KB |
The device drives positioners, proportional valves, I/P converters, or local indicators.
Open and short circuit line faults are detected.
The output is galvanically isolated from the bus and the power supply.