Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies FB92** | |
Power consumption | 1.2 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Input | ||
Number of channels | 1 | |
Suitable field devices | transmitters for pressure, differential pressure, level, flow, temperature, etc. | |
Connection | 2-wire transmitter (HART): supply circuit: 2/3+, 4/5- 3-wire transmitter (HART): supply circuit: 2/3+, 6- measuring circuit: 4/5+, 6- 4-wire transmitter (separately powered): measuring circuit: 4/5+, 6- HART measuring circuit: 1+, 6- |
|
Input resistance | 15 Ω (terminals 5, 6) 236 Ω (terminals 1, 6) HART |
|
Line fault detection | can be switched on/off for each channel via configuration tool , configurable via configuration tool | |
Short-circuit | Ex works settings: > 22 mA configurable between 0 ... 26 mA | |
Open-circuit | Ex works settings: < 1 mA configurable between 0 ... 26 mA | |
Transmitter supply voltage | 15 V at 20 mA | |
Live Zero monitoring | configurable | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Resolution | 12 Bit (0 ... 26 mA) | |
Refresh time | 50 ms | |
Indicators/settings | ||
LED indicator | LED green: supply LED red: line fault LED yellow: signal (Live Zero status) |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 50 m/s2, number of shock directions 6, number of shocks per direction 100 | |
Vibration resistance | frequency range 5 ... 500 Hz, amplitude 5 ... 13.2 Hz ± 1.5 mm, 13.2 ... 100 Hz 1g, sweep rate 1 octave/min, duration 10 sweeps 5 Hz - 100 Hz - 5 Hz | |
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 350 g | |
Dimensions | 28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | PTB 97 ATEX 1074 U | |
Marking | II 2(1) G Ex d [ia] IIC , [Ex iaD] | |
Supply | ||
Voltage | 27 V | |
Current | 92 mA | |
Power | 619 mW (linear characteristic) | |
Connection 1-6 | ||
Voltage | 8.9 V | |
Current | 59 mA | |
Power | 338 mW (trapezoid characteristic curve) | |
Input | ||
Voltage | 0.7 V | |
Current | 59 mA | |
Power | 41 mW (trapezoid characteristic curve) | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0, EN 60079-1, EN 60079-11, EN 60079-26, EN 61241-0, EN 61241-11 | |
International approvals | ||
IECEx approval | pending |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 147 KB | |
Manuals | |||
FB Hardware Manual | ENG | 9157 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB |