Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Transmitter Power Supply, Input Isolator FB3201B2

FB3201B2
  • 1-channel
  • Fully compatible replacement for FB3201B
  • Input Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA
  • Supply circuit 15 V (20 mA)
  • Input from active signals of 4-wire transmitters
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD) and Live Zero monitoring
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB3201B2

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation0.75 W
Power consumption1.05 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Analog input
Number of channels1
Suitable field devices
Field devicepressure converter
Field device [2]flow converter
Field device [3]level converter
Field device [4]Temperature Converter
Field device interface
Connection2-wire transmitter
Connection [2]3-wire transmitter
Connection [3]4-wire transmitter
Connection2-wire transmitter:
supply circuit: 2/3+, 4/5-
3-wire transmitter:
supply circuit: 2/3+, 6-
measuring circuit: 4/5+, 6-
4-wire transmitter (separately powered):
measuring circuit: 4/5+, 6-
Transmitter supply voltagemin. 15 V at 20 mA ; 21.5 V at 4 mA
Input resistance15 Ω (terminals 5, 6)
Line fault detectioncan be switched on/off for each channel via configuration tool , configurable via configuration tool
Short-circuitfactory setting: > 22 mA configurable between 0 ... 26 mA
Open-circuitfactory setting: < 1 mA configurable between 0 ... 26 mA
HART communicationno
HART secondary variableno
Analog output
HART communicationno
HART secondary variableno
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Influence of ambient temperature0.1 %/10 K of the signal range
Resolution12 Bit (0 ... 26 mA)
Refresh time100 ms
Indicators/settings
LED indicationPower LED (P) green: supply
Diagnostic LED (I) red: module fault , red flashing: communication error , white: fixed parameter set (parameters from com unit are ignored) , white flashing: requests parameters from com unit
Status LED (1) red: line fault (lead breakage or short circuit)
Status LED (2) yellow: Live Zero monitoring
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1:2013
Conformity
Electromagnetic compatibilityNE 21:2007
Degree of protectionIEC 60529:2000
Environmental testEN 60068-2-14:2009
Shock resistanceEN 60068-2-27:2009
Vibration resistanceEN 60068-2-6:2008
Damaging gasEN 60068-2-42:2003
Relative humidityEN 60068-2-78:2001
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-type examination certificateBVS 13 ATEX E 050 X
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC T4 Gb
Ex-Hexagon II (1) D [Ex ia Da] IIIC
Supply
Voltage23.8 V
Current90 mA
Power533 mW (linear characteristic)
Input
Voltage0.7 V
Current7 mA
Power5 mW (trapezoid characteristic curve)
Internal capacitance242 nF
Internal inductance0 mH
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11:2007 , voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN IEC 60079-0:2018+AC:2020
EN 60079-1:2014
EN 60079-11:2012
International approvals
ATEX approvalBVS 13 ATEX E 050 X
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210101
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB3201B2

Function

The transmitter power supply feeds 2- and 3-wire transmitters.

Active signals from separately powered field devices and 4-wire transmitters can be connected.

Open-circuit, short-circuit, and Live Zero status are detected.

The intrinsically safe input is galvanically isolated from the bus and the power supply.

Product Documentation: FB3201B2

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction manualENGPDF65 KB
Manuals
FB Hardware ManualENGPDF9157 KB

Design / Simulation: FB3201B2

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZALLEDZ104 KB

Approvals: FB3201B2

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Europe DEKRA EXAM ATEX Category (1) D ATEX Category 2 (1)BVS 13 ATEX E 050 XALLPDF6278 KB
Lloyd's Register MarineLR2003616TA-02ALLPDF557 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1047CALLPDF1041 KB