Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

HART Output Isolator FB4202B

FB4202B
  • 1-channel
  • Output Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Analog output module for 0/4 mA ... 20 mA
  • HART communication via field bus or service bus
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Datasheet excerpt: Technical data of  FB4202B

Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power consumption0.73 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Output
Connectionchannel I: 2/3+, 4/5-
Current0 ... 25 mA short-circuit protected
Load750 Ω max.
Line fault detectionmin. 1 mA
Response thresholdmin. 850 Ω
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Transfer characteristics
Deviation
After calibration0.1 % of the signal range at 20 °C (68 °F)
Refresh time50 ms
Indicators/settings
LED indicatorLED green: supply
LED red: line fault
Directive conformity
Electromagnetic compatibility
Directive 2004/108/ECEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia] IIC , [Ex iaD]
Galvanic isolation
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 94/9/ECEN 60079-0, EN 60079-1, EN 60079-11, EN 60079-26, EN 61241-0, EN 61241-11
International approvals
IECEx approvalpending

Classifications

SystemClasscode
ECLASS 13.027210120
ECLASS 12.027210120
ECLASS 11.027210120
ECLASS 10.0.127210120
ECLASS 9.027210120
ECLASS 8.027210120
ECLASS 5.127210120
ETIM 9.0EC001485
ETIM 8.0EC001485
ETIM 7.0EC001485
ETIM 6.0EC001485
ETIM 5.0EC001485
UNSPSC 12.139121008

Details: FB4202B

Datasheet: FB4202B

DatasheetFile TypeFile Size
Datasheet FB4202BPDF256 KB
Datenblatt FB4202BPDF254 KB

Documents: FB4202B

ManualsFile TypeFile Size
FB Hardware ManualPDF9157 KB
FB-Hardware-HandbuchPDF9182 KB
Instruction manuals
ИнструкцииPDF161 KB
Návod k poużitíPDF155 KB
Instruktions manualPDF154 KB
Instruction manualPDF147 KB
KasutusjuhendPDF149 KB
KäyttöohjePDF149 KB
Manuel d'instructionsPDF157 KB
BetriebsanleitungPDF148 KB
Οδηγίες χρήσηςPDF165 KB
HandleidingPDF156 KB
Instruction manual / BetriebsanleitungPDF154 KB
Használati útmutatóPDF155 KB
Manuale di istruzioniPDF156 KB
Lietošanas pamācībaPDF153 KB
Instrukciju vadovasPDF154 KB
Instrukcja obsługiPDF156 KB
Manual de instruçõesPDF156 KB
Manual de utilizarePDF154 KB
Návod na poużitiePDF155 KB
Navodila za uporaboPDF152 KB
Manual de instruccionesPDF157 KB
ManualPDF151 KB

Approvals+Certificates: FB4202B

CertificatesFile TypeFile Size
DNV MarinePDF110 KB
Europe PTB ATEX Category 2 GPDF2619 KB