Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies FB92** | |
Power consumption | 0.8 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Output | ||
Response threshold | min. 850 Ω | |
Analog output | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | Proportional Valve | |
Field device [2] | I/P converters | |
Field device [3] | on-site display | |
Connection | wire ends 2+ (brown), 3+ (green), 4- (yellow), 5- (grey) | |
Current | 0 ... 25 mA short-circuit protected | |
Line fault detection | min. 1 mA | |
Load | 750 Ω max. | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Transfer characteristics | ||
Deviation | ||
After calibration | 0.1 % of the signal range at 20 °C (68 °F) | |
Refresh time | 50 ms | |
Indicators/settings | ||
LED indicator | LED green: supply LED red: line fault |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | wire ends or shielded cable tail wiring connection: separately covered Ex e terminals required |
|
Mass | approx. 350 g | |
Dimensions | 28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | PTB 97 ATEX 1074 U | |
Marking | II 2 G Ex d IIC | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0 , EN 60079-1 | |
International approvals | ||
IECEx approval | pending |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 60 KB | |
Manuals | |||
FB Hardware Manual | ENG | 9157 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe DEKRA EXAM | BVS 11 ATEX E 093X | ALL | 618 KB | |
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB |