Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Ultrasonic sensor UCC500-30GS-IUEP-IO-V15

UCC500-30GS-IUEP-IO-V15
  • IO-Link interface for service and process data
  • Programmable via DTM with PACTWARE
  • Switch output and analog output
  • Selectable sound lobe width
  • Synchronization options
  • Temperature compensation
  • High chemical resistance through FEP coated transducer surface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UCC500-30GS-IUEP-IO-V15

Product Description
Single head system
General specifications
Sensing range30 ... 500 mm
Adjustment range50 ... 500 mm
Dead band0 ... 30 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 380 kHz
Response delayminimum : 25 ms
factory setting: 45 ms
Memory
Non-volatile memoryEEPROM
Write cycles100000
Indicators/operating means
LED greensolid: Power on
flashing: Standby mode or IO link communication
LED yellow 1solid: Object in evaluation range
flashing: Learning function, object detected
LED yellow 2solid: Object in evaluation range
flashing: Learning function, object detected
LED redsolid red: Error
red, flashing: program function, object not detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
15 ... 30 V voltage output
No-load supply current≤ 60 mA
Power consumption≤ 1 W
Time delay before availability≤ 100 ms
Interface
Interface typeIO-Link
ProtocolIO-Link V1.0
Transfer rateAcyclical: typical 240 Bit/s
Cycle timemin. 13.2 ms
ModeCOM2 (38.4 kBit/s)
Process data width16 bit
SIO mode supportyes
Input/Output
Input/output type1 synchronization connection, bidirectional
0 Level0 ... 1 V
1 Level4 V ... UB
Input impedance> 12 kΩ
Output current< 12 mA
Pulse length0.5 ... 300 ms (level 1)
Pulse interval≥ 14 ms (level 0)
Synchronization frequency
Common mode operation≤ 70 Hz
Multiplex operation≤ 90 Hz / n , n = number of sensors , n ≤ 10
(factory setting: n = 5 )
Output
Output type1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected
Current output 4 mA ... 20 mA or
voltage output 0 V ... 10 V configurable
Rated operating current200 mA , short-circuit/overload protected
Voltage drop≤ 2.5 V
Resolutioncurrent output: evaluation range [mm]/3200 but ≥0.05 mm
voltage output: evaluation range [mm]/4000 but ≥0.05 mm
Deviation of the characteristic curve≤ 0.2 % of full-scale value
Repeat accuracy≤ 0.1 % of full-scale value
Switching frequency≤ 11 Hz
Range hysteresis1 % of the adjusted operating range (default settings), programmable
Load impedancecurrent output: ≤ 300 Ohm
voltage output: ≥ 1000 Ohm
Temperature influence≤ 1.5 % from full-scale value (with temperature compensation)
≤ 0.2 %/K (without temperature compensation)
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
HousingStainless steel 1.4305 / AISI 303
TPU
Polyamides
TransducerFEP coated; epoxy resin/hollow glass sphere mixture; polyurethane foam
Mass66 g
Dimensions
Length93 mm
Diameter30 mm
Factory settings
Output 1near switch point: 50 mm
far switch point: 500 mm
Output mode: Window mode
output behavior: NO contact
Output 2near limit: 100 mm
far limit: 250 mm
Output mode: rising ramp
output behavior: Current output 4 mA ... 20 mA
Beam widthwide

Classifications

SystemClasscode
ECLASS 13.027272803
ECLASS 12.027272803
ECLASS 11.027272803
ECLASS 10.0.127272803
ECLASS 9.027272803
ECLASS 8.027272803
ECLASS 5.127272803
ETIM 9.0EC001849
ETIM 8.0EC001849
ETIM 7.0EC001849
ETIM 6.0EC001849
ETIM 5.0EC001849
UNSPSC 12.141111960

Details: UCC500-30GS-IUEP-IO-V15

Product Documentation: UCC500-30GS-IUEP-IO-V15

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF995 KB

Design / Simulation: UCC500-30GS-IUEP-IO-V15

Language Selection:
CAELanguageFile TypeFile Size
CAE EPLAN Data Portal / CAE EPLAN Data PortalALLLINK---
EPLAN macro EDZ / EPLAN Makro EDZALLEDZ69 KB

Software: UCC500-30GS-IUEP-IO-V15

Language Selection:
FrameworksRelease InfoFile TypeFile Size
PACTware 5.0 / PACTware 5.05.0.5.31ZIP44203 KB

Associated Products: UCC500-30GS-IUEP-IO-V15

Accessories

Mounting flange, 30 mmfa

Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa

Female cordset single-ended M12 angled A-coded, 5-pin, PVC cable greyfa
Plastic mounting adapter, 30 mmfa
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for connecting people, information, systems, and devices, For applications developed using .NET, Required to run PACTwarepa
Ultrasonic -deflector, Universal mounting possibilities, 90° sound deflection for difficult installation circumstances, Focussing effectfa
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa
IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
USi-safety Sensor System

The USi-safety ultrasonic sensor system is breaking new ground for safety applications—whether in challenging, dusty environments or in outdoor areas.

Pepperl+Fuchs offers you various downloadable documents containing knowledge on ultrasonic sensors.