Serviceline Industrial Sensors
Serviceline Explosion Protection

Ultrasonic sensor UB1000-18GM75-F-V15

UB1000-18GM75-F-V15
  • Frequency output
  • 3 different output options can be programmed
  • Paramaterization input
  • Synchronization options
  • Deactivation option
  • Temperature compensation

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  UB1000-18GM75-F-V15

Product Description
Single head system
General specifications
Sensing range80 ... 1000 mm
Dead band0 ... 80 mm
Standard target plate100 mm x 100 mm
Transducer frequencyapprox. 255 kHz
Response delayapprox. 150 ms
Indicators/operating means
LED greenPower on
LED redflashing: error(br>permanent: no object detected
Electrical specifications
Operating voltage10 ... 30 V DC , ripple 10 %SS
No-load supply current≤ 50 mA
Input/Output
Synchronization1 synchronous connection, bi-directional
0-level: -UB...+1 V
1-level: +4 V...+UB
input impedance: > 12 kΩ
synchronization pulse: ≥ 100 µs, synchronization interpulse period: ≥ 2 ms
Synchronization frequency
Common mode operationmax. 30 Hz
Multiplex operation≤ 30/n Hz, n = number of sensors
Input
Input type1 Parameterization input
Input impedance: > 4.7 kΩ
Output
Output type1 frequency output, push/pull, programmable
Resolution1 mm
Deviation of the characteristic curve± 1 % of full-scale value
Repeat accuracy± 0.5 % of full-scale value
Load impedance> 1000 Ohm < 100 nF
Temperature influence± 1.5 % of full-scale value
Compliance with standards and directives
Standard conformity
StandardsEN 60947-5-2:2007+A1:2012
IEC 60947-5-2:2007 + A1:2012
EN 60947-5-7:2003
IEC 60947-5-7:2003
Approvals and certificates
UL approvalcULus Listed, General Purpose
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Connection typeConnector plug M12 x 1 , 5-pin
Degree of protectionIP67
Material
Housingbrass, nickel-plated
Transducerepoxy resin/hollow glass sphere mixture; foam polyurethane, cover PBT
Mass60 g

Approvals+Certificates: UB1000-18GM75-F-V15

CertificatesCertificate No.File TypeFile Size
Canada USA CSA Ordinary Location1007121PDF99 KB
US CA UL General PurposeE87056LINK---

Associated Products: UB1000-18GM75-F-V15

Accessories
Mounting brackets for sensorsfa
For insulated mountingfa