Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 2 | |
Supply | ||
Connection | backplane bus / 24 V booster via wire ends | |
Rated voltage | 12 V DC , only in connection with the power supplies FB92** | |
Power consumption | 0.6 W at power supply 5 W if 24 V booster voltage |
|
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Digital output | ||
Number of channels | 4 | |
Suitable field devices | ||
Field device | Solenoid Valve | |
Field device [2] | audible alarm | |
Field device [3] | visual alarm | |
Connection | channel I: 9+, 10-; channel II: 11+, 12-; channel III: 13+, 14-; channel IV: 15+, 16- | |
Current limit | 80 mA | |
Internal resistor | 78 Ω | |
Open loop voltage | 16.2 V | |
Line fault detection | can be switched on/off for each channel via configuration tool also when turned off (every 2.5 s the valve is turned on for 2 ms) | |
Short-circuit | < 155 Ω | |
Open-circuit | > 6 kΩ | |
Response time | 10 ms (depending on bus cycle time) | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Reaction time | 10 s | |
Indicators/settings | ||
LED indicator | LED green: supply LED red: line fault , red flashing: communication error |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-56 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 750 g | |
Dimensions | 57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | PTB 97 ATEX 1074 U | |
Marking | II 2(1) G Ex d [ia Ga] IIC Gb II (1) D [Ex ia Da] IIIC |
|
Output | ||
Voltage | 18.9 V | |
Current | 286 mA | |
Power | 1351 mW | |
Internal capacitance | 2.5 nF | |
Internal inductance | 0 mH | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2009 EN 60079-1:2007 EN 60079-11:2007 EN 60079-26:2007 EN 61241-11:2006 |
|
International approvals | ||
ATEX approval | PTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U |
|
EAC approval | Russia: RU C-IT.MIII06.B.00129 | |
Marine approval | ||
Lloyd Register | 15/20021 | |
DNV GL Marine | TAA0000034 | |
American Bureau of Shipping | T1450280/UN | |
Bureau Veritas Marine | 22449/B0 BV | |
General information | ||
System information | The module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The digital output features 4 independent channels.
The device can be used to drive solenoids, sounders, or LEDs.
Open and short-circuit line faults are detected.
The outputs are galvanically isolated from the bus and the power supply.
Product information | Language | File Type | File Size |
---|---|---|---|
Selection table - Solenoid driver/valve combinations | ENG | 299 KB | |
Manuals | |||
FB Hardware Manual | ENG | 9157 KB |
CAE | Language | File Type | File Size |
---|---|---|---|
CAE EPLAN Data Portal / CAE EPLAN Data Portal | ALL | LINK | --- |
CAE EPLAN macro EDZ / CAE EPLAN Makro EDZ | ALL | EDZ | 147 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) | TDOC-1057DENG | ENG | 1142 KB |