Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Digital Output with Position Feedback FB2201BR

FB2201BR
  • 1 digital output, 2 digital inputs
  • Inputs and output Ex ia
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • Positive or negative logic selectable
  • Simulation mode for service operations (forcing)
  • Line fault detection (LFD)
  • Permanently self-monitoring
  • Output with watchdog

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB2201BR

Slots
Occupied slots1
Supply
Connectionbackplane bus
Rated voltage12 V DC , only in connection with the power supplies FB92**
Power dissipation1.3 W
Power consumption1.6 W
Internal bus
Connectionbackplane bus
Interfacemanufacturer-specific bus to standard com unit
Digital input
Number of channels2
Sensor interface
ConnectionNAMUR sensor
Connection [2]volt-free contact
Connection [3]active binary signal 24 V DC
Connectionchannel I: 2+, 5-; channel II: 3+, 6-
Rated valuesacc. to EN 60947-5-6 (NAMUR)
Switching point/switching hysteresis1.2 ... 2.1 mA / ± 0.2 mA
Internal resistor1 kΩ
Line fault detectioncan be switched on/off for each channel via configuration tool
Connectionmechanical switch with additional resistors (see connection diagram) proximity switches without additional wiring
Short-circuit< 360 Ω
Open-circuit< 0.35 mA
Minimum pulse duration1 ms
Digital output
Number of channels1
Suitable field devices
Field deviceSolenoid Valve
Field device [2]audible alarm
Field device [3]visual alarm
Connectionchannel I: 1+, 4-
Open loop voltage22 V
Current limit53 mA
Internal resistor315 Ω
Line fault detectioncan be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms)
Short-circuit< 120 Ω
Open-circuit> 2 kΩ
Response time20 ms (depending on bus cycle time)
Watchdogwithin 0.5 s the device goes in safe state, e.g. after loss of communication
Indicators/settings
LED indicationLED green: supply
LED red: output line fault
LED yellow: status output
Codingoptional mechanical coding via front socket
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionremovable front connector with screw flange (accessory)
wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2)
Massapprox. 350 g
Dimensions28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Input
Voltage14.1 V
Current16 mA
Power55 mW (linear characteristic)
Internal capacitance1.65 nF
Output
Voltage24.9 V
Current91 mA
Power558 mW
Internal capacitance1.65 nF
Galvanic isolation
Input/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Output/power supply, internal bussafe electrical isolation acc. to EN 60079-11, voltage peak value 375 V
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
ATEX approvalPTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
System informationThe module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Documents: FB2201BR

ManualsLanguageFile TypeFile Size
Functional Safety ManualENGPDF974 KB
Manual - FB-Remote-I/O-SystemENGPDF5670 KB
Handbuch - FB-Remote-I/O-SystemGERPDF1453 KB
Handbuch Funktionale SicherheitGERPDF978 KB
Instruction manuals
ИнструкцииBULPDF161 KB
Návod k poużitíCZEPDF155 KB
Instruktions manualDANPDF154 KB
Instruction manualENGPDF147 KB
KasutusjuhendESTPDF149 KB
KäyttöohjeFINPDF149 KB
Manuel d'instructionsFRAPDF157 KB
BetriebsanleitungGERPDF148 KB
Οδηγίες χρήσηςGREPDF165 KB
HandleidingHOLPDF156 KB
Instruction manual / BetriebsanleitungHRVPDF154 KB
Használati útmutatóHUNPDF155 KB
Manuale di istruzioniITAPDF156 KB
Lietošanas pamācībaLAVPDF153 KB
Instrukciju vadovasLITPDF154 KB
Instrukcja obsługiPOLPDF156 KB
Manual de instruçõesPORPDF156 KB
Manual de utilizareRONPDF154 KB
Návod na poużitieSLKPDF155 KB
Navodila za uporaboSLVPDF152 KB
Manual de instruccionesSPAPDF157 KB
ManualSWEPDF151 KB
Product information
Product informationENGPDF189 KB
ProduktinformationGERPDF243 KB

Approvals+Certificates: FB2201BR

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-1054DPDF237 KB
Certificates
American Bureau of Shipping (ABS) Marine15-HG1450280-PDAPDF1468 KB
Bureau Veritas (Maritime) Marine22449/B0 BVPDF287 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UPDF2619 KB
Lloyd's Register Marine15/20021PDF2013 KB

Function: FB2201BR

The digital output features 1 output with 2 feedback inputs.

The device can be used to switch solenoids, sounders, or indicators (without line fault detection) in the field. Furthermore, the device accepts digital input signals of NAMUR sensors or mechanical contacts from the field.

Open and short-circuit line faults are detected.

The intrinsically safe inputs and the output are galvanically isolated from the bus and the power supply.