Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Slots | ||
---|---|---|
Occupied slots | 1 | |
Supply | ||
Connection | backplane bus | |
Rated voltage | 12 V DC , only in connection with the power supplies FB92** | |
Power dissipation | 1.4 W | |
Power consumption | 1.7 W | |
Internal bus | ||
Connection | backplane bus | |
Interface | manufacturer-specific bus to standard com unit | |
Digital input | ||
Number of channels | 2 | |
Sensor interface | ||
Connection | NAMUR sensor | |
Connection [2] | volt-free contact | |
Connection [3] | active binary signal 24 V DC | |
Connection | channel I: 2+, 5-; channel II: 3+, 6- | |
Rated values | acc. to EN 60947-5-6 (NAMUR) | |
Switching point/switching hysteresis | 1.2 ... 2.1 mA / ± 0.2 mA | |
Internal resistor | 1 kΩ | |
Line fault detection | can be switched on/off for each channel via configuration tool | |
Connection | mechanical switch with additional resistors (see connection diagram) proximity sensors without additional wiring | |
Short-circuit | < 360 Ω | |
Open-circuit | < 0.35 mA | |
Minimum pulse duration | 1 ms | |
Digital output | ||
Number of channels | 1 | |
Suitable field devices | ||
Field device | Solenoid Valve | |
Field device [2] | audible alarm | |
Field device [3] | visual alarm | |
Connection | channel I: 1+, 4- | |
Internal resistor | 360 Ω | |
Current limit | 50 mA | |
Open loop voltage | 24 V | |
Line fault detection | can be switched on/off for each channel via configuration tool , also when turned off (every 2.5 s the valve is turned on for 2 ms) | |
Short-circuit | < 145 Ω | |
Open-circuit | > 2 kΩ | |
Response time | 20 ms (depending on bus cycle time) | |
Watchdog | within 0.5 s the device goes in safe state, e.g. after loss of communication | |
Indicators/settings | ||
LED indication | LED green: supply LED red: output line fault LED yellow: status output |
|
Coding | optional mechanical coding via front socket | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Conformity | ||
Electromagnetic compatibility | NE 21 | |
Degree of protection | IEC 60529 | |
Environmental test | EN 60068-2-14 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Damaging gas | EN 60068-2-42 | |
Relative humidity | EN 60068-2-78 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Relative humidity | 95 % non-condensing | |
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Damaging gas | designed for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 (module) , a separate housing is required acc. to the system description | |
Connection | removable front connector with screw flange (accessory) wiring connection via spring terminals (0.14 ... 1.5 mm2) or screw terminals (0.08 ... 1.5 mm2) |
|
Mass | approx. 350 g | |
Dimensions | 28 x 107 x 132 mm (1.1 x 4.2 x 5.2 inch) | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1074 U | |
Marking | II 2(1) G Ex d [ia Ga] IIC Gb II (1) D [Ex ia Da] IIIC |
|
Input | ||
Voltage | 14.1 V | |
Current | 16 mA | |
Power | 55 mW (linear characteristic) | |
Internal capacitance | 1.65 nF | |
Output | ||
Voltage | 27.83 V | |
Current | 91.7 mA | |
Power | 636 mW | |
Internal capacitance | 1.65 nF | |
Galvanic isolation | ||
Input/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Output/power supply, internal bus | safe electrical isolation acc. to EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018+AC:2020 EN 60079-1:2014 EN 60079-11:2012 |
|
International approvals | ||
ATEX approval | PTB 97 ATEX 1075 ; PTB 97 ATEX 1074 U |
|
General information | ||
System information | The module has to be mounted in appropriate backplanes and housings (FB92**) in Zone 1, 2, 21, 22 or outside hazardous areas (gas or dust). Here, observe the corresponding EC-type examination certificate. | |
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210101 |
ECLASS 12.0 | 27210101 |
ECLASS 11.0 | 27210101 |
ECLASS 10.0.1 | 27210101 |
ECLASS 9.0 | 27210101 |
ECLASS 8.0 | 27210101 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC001485 |
ETIM 8.0 | EC001485 |
ETIM 7.0 | EC001485 |
ETIM 6.0 | EC001485 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 39121008 |
The digital output features 1 output with 2 feedback inputs.
The device can be used to switch solenoids, sounders, or indicators (without line fault detection) in the field. Furthermore, the device accepts digital input signals of NAMUR sensors or mechanical contacts from the field.
Open and short-circuit line faults are detected.
The intrinsically safe inputs and the output are galvanically isolated from the bus and the power supply.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB | |
Application Report - Using Remote I/O Systems for the Efficient Digitalization of Plants | ENG | 371 KB |
Product information | Language | File Type | File Size |
---|---|---|---|
Selection table - Solenoid driver/valve combinations | ENG | 299 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 147 KB | |
Functional Safety Manual | ENG | 2422 KB | |
Manuals | |||
FB Hardware Manual | ENG | 9157 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 G | PTB 97 ATEX 1074U | ALL | 2619 KB | |
Lloyd's Register Marine | LR2003616TA-02 | ALL | 557 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-1054E | ALL | 1044 KB |