Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Field Unit, Polyester (GRP) |
Slots | ||
---|---|---|
Bus coupler | 0 | |
Bus termination | 0 | |
Supply | 2 | |
I/O modules (single width) | max. 20 | |
I/O modules (dual width) | max. 10 | |
Supply | ||
Connection | screw terminals, max. 10 mm2 | |
Rated voltage | 24 V DC/115 V AC/230 V AC , depends on power supply | |
Redundancy | yes | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61439-1:2012 (J.9.2.2 b) , EN 61439-2:2012 | |
Conformity | ||
Degree of protection | EN 60529 | |
Impact resistance | EN 60079-0 | |
Ambient conditions | ||
Ambient temperature | -20 ... 40 °C (-4 ... 104 °F) | |
Storage temperature | -25 ... 70 °C (-13 ... 158 °F) | |
Relative humidity | < 75 % (annual mean) < 95 % (30 d/year), no moisture condensation |
|
Shock resistance | shock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18 | |
Vibration resistance | frequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance |
|
Impact resistance | 7J | |
Mechanical specifications | ||
Enclosure cover | detachable cover with retaining screws | |
Degree of protection | IP66 | |
Cable entry | power supply (Ex e): 4 x M25 (∅ 10 mm ... 18 mm) system (Ex e): 1 x M20 (∅ 6 mm ... 12 mm) field signals (Ex i): 54 x M16 (∅ 4 mm ... 8 mm) + 4 x M20 (∅ 6 mm ... 12 mm) |
|
Material | ||
Housing | carbon loaded, antistatic glass-fiber reinforced polyester (GRP) | |
Surface | inherent color black | |
Cable gland | Polyamide (PA) | |
Seal | housing: foamed silicone cable gland: chloroprene |
|
Material thickness | enclosure body: 6 mm enclosure cover: 4 mm |
|
Mass | approx. 19 kg , without modules | |
Dimensions | (W x H x D) 600 x 480 x 241.5 mm |
|
Height | 480 mm | |
Width | 600 mm | |
Depth | 241.5 mm | |
Mounting | thru-holes Ø7.0 mm | |
Grounding | M6 internal/external brass nickel-plated grounding bolt | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | PTB 97 ATEX 1075 X | |
Marking | II 2(1)G Ex db eb ia mb q [ia Ga/ib] IIC T4 Gb II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2018 , EN 60079-1:2014 , EN 60079-5:2015 , EN 60079-7:2015 , EN 60079-11:2012 , EN 60079-18:2015 , EN 60079-31:2014 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210190 |
ECLASS 12.0 | 27210190 |
ECLASS 11.0 | 27210190 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC000200 |
ETIM 8.0 | EC000200 |
ETIM 7.0 | EC000200 |
ETIM 6.0 | EC000200 |
ETIM 5.0 | EC000200 |
UNSPSC 12.1 | 39121008 |
This field unit is designed to meet the requirements of the most demanding hazardous area and industrial environmental applications.
Glass fiber reinforced polyester provides corrosion resistance. It is easy to modify and is lightweight. The surface resistance avoids electrostatic charge.
It is equipped with plug-in slots for 10 dual width I/O modules or 20 single width I/O modules.
The fieldbus and power supply are equipped with redundant connections.
Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - Communication Redundancy for Uninterrupted Operation | ENG | 529 KB | |
Application Report - LB and FB Remote I/O Systems for Digitally Connecting Analog Field Devices | ENG | 208 KB | |
Application Report - Space Saving Extension for Existing Plants | ENG | 300 KB |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 140 KB | |
Manuals | |||
Manual | ENG | 808 KB | |
FB Hardware Manual | ENG | 9157 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Bureau Veritas (Maritime) Marine | 22449/C0 BV | ALL | 590 KB | |
DNV Marine | TAA0000034 | ALL | 110 KB | |
Europe PTB ATEX Category 2 (1) GD | PTB 97 ATEX 1075 X | ALL | 639 KB | |
Worldwide PTB IECEx Certificate of Conformity Certificate | IECEx PTB 18.0036X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2430C | ALL | 101 KB |