Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Redundancy Field Unit FB9249-S80-0-0-0-0-0

FB9249-S80-0-0-0-0-0
  • Standard enclosure for FB-System
  • Max. 48 slots for I/O modules
  • For PROFIBUS DP, PROFIBUS DP V1 and MODBUS RTU
  • Redundancy (field bus and power supply)
  • Electropolished enclosure, IP66/NEMA 4X
  • Packaged certified solution
  • Installation in Zone 1

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB9249-S80-0-0-0-0-0

Product Description
Redundancy Field Unit, Stainless Steel
Slots
Bus coupler2
Bus termination2
Supply4
I/O modules (single width)max. 48
I/O modules (dual width)max. 24
Supply
Connectionscrew terminals, max. 10 mm2
Rated voltage24 V DC/115 V AC/230 V AC , depends on power supply
Redundancyyes
Fieldbus connection
Fieldbus typePROFIBUS DP/DP-V1 or MODBUS RTU , depends on bus coupler
Connectionspring terminal, max. 2.5 mm2
Redundancyyes
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Degree of protectionEN 60529
Impact resistanceEN 60079-0
Ambient conditions
Ambient temperature-20 ... 40 °C (-4 ... 104 °F)
higher temperature range possible by individual assessment of the module assembly
Storage temperature-25 ... 70 °C (-13 ... 158 °F)
Relative humidity< 75 % (annual mean)
< 95 % (30 d/year), no moisture condensation
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Impact resistance7J
Mechanical specifications
Enclosure coverhinged door with cam lock and double-bit insert
Degree of protectionIP66, NEMA 4X
Cable entrypower supply (Ex e): 4 x M25
bus (Ex e): 6 x M20
field signals (Ex i): 192 x M16
Material
HousingStainless steel 1.4404 / AISI 316L
Surfaceelectropolished
Cable glandPolyamide (PA)
Sealenclosure cover: polyurethane
gland plate: polymer (CR)
cable gland: neoprene
Material thicknessenclosure body: 1.2 mm
enclosure cover: 1.5 mm
gland plate: 3 mm
mounting base: 3 mm
Massapprox. 75 kg , without modules
Dimensions(W x H x D)
800 x 1000 x 300 mm (31.5 x 39.4 x 11.8 inch)
Height1000 mm
Width800 mm
Depth300 mm
Mountingthru-holes Ø11 mm
Groundinggrounding bolt M10 , brass
Data for application in connection with hazardous areas
EU-type examination certificatePTB 97 ATEX 1075 X
MarkingEx-Hexagon II 2(1)G Ex d e mb [ia Ga/ib] IIC T4 Gb
Ex-Hexagon II 2(1)D Ex tb [ia Da/ib] IIIC T130°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012+A11:2013 , EN 60079-1:2007 , EN 60079-7:2007 , EN 60079-11:2012 , EN 60079-18:2009 , EN 60079-31:2014
International approvals
INMETRO approvalTÜV 13.1140
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
General information
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.027210190
ECLASS 12.027210190
ECLASS 11.027210190
ECLASS 10.0.127210190
ECLASS 9.027210190
ECLASS 8.027210190
ECLASS 5.127242692
ETIM 9.0EC000200
ETIM 8.0EC000200
ETIM 7.0EC000200
ETIM 6.0EC000200
ETIM 5.0EC000200
UNSPSC 12.139121008

Details: FB9249-S80-0-0-0-0-0

Function

This field unit is designed to meet the requirements of the most demanding hazardous area and industrial environmental applications.

Electropolished stainless steel 316L provides high corrosion and impact resistance at a very wide temperature range. The integrated rain channel prevents standing water from damaging the one-piece seal.

It is equipped with plug-in slots for 24 dual width I/O modules or 48 single width I/O modules.

Any I/O module can be inserted into any slot, enabling a mixture of I/O types in one field unit.

The fieldbus and power supply are equipped with redundant connections.

Product Documentation: FB9249-S80-0-0-0-0-0

Language Selection:
ManualsLanguageFile TypeFile Size
FB Hardware ManualENGPDF9157 KB

Approvals: FB9249-S80-0-0-0-0-0

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
DNV MarineTAA0000034ALLPDF110 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UALLPDF2619 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2430CALLPDF101 KB

Associated Products: FB9249-S80-0-0-0-0-0

Accessory of

4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa

8-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contactpa

4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: resistance thermometer, Field device [2]: slide-wire sensors, Field device [3]: potentiometer, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa

Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa
1-channel, Output Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
4-channel, Outputs Ex ia, Module can be exchanged under voltage (hot swap), Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, SIL/IEC 61508, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
8-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connectionpa
8-channel, Outputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa
1-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
8-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
8-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
4-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
1-channel, Output Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, HART communicationpa
4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa
1-channel, Input Ex ia, Power supply for 2- or 3-wire transmitters with 4 mA ... 20 mA, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
1-channel, Inputs with plug-in Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex e connection, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
8-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: voltage inputpa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device [2]: Thermocouple, Field device [4]: mV sourcepa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device [2]: Thermocouple, Field device [4]: mV sourcepa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: resistance thermometer, Field device [2]: slide-wire sensors, Field device [3]: potentiometer, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device [2]: Thermocouple, Field device [4]: mV sourcepa
4-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap)pa
4-channel, Outputs wired to Ex e terminals, Installation in suitable enclosures in Zone 1 or Zone 21, Positive or negative logic selectablepa
4-channel, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, SIL/IEC 61508, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa
8-channel, Outputs Ex ib, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ib, SIL/IEC 61508, Field device: Solenoid Valve, Field device [2]: audible alarm, Field device [3]: visual alarmpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Module can be exchanged under voltage (hot swap), Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Installation in suitable enclosures in Zone 1, Fieldbus type: MODBUS RTUpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via MODBUS RTU, Installation in suitable enclosures in Zone 1, Fieldbus type: MODBUS RTUpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: resistance thermometer, Field device [3]: slide-wire sensors, Connection: 2-wire sensor, Connection [2]: 3-wire sensor, Connection [3]: 4-wire sensorpa
Interface between the I/O modules and the PCS/PLC, Com unit for 20 analog or 40 digital channels, Communication via FOUNDATION Fieldbus H1, HART communication via service bus, Fieldbus type: FOUNDATION Fieldbus H1pa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
1-channel, Input Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Function: Counter , Function [2]: frequency, Function [3]: direction of rotation, Connection: NAMUR sensor, Connection [2]: volt-free contactpa
2 channels, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
2-channel, Inputs with plug-in Ex e terminals, Module can be exchanged under voltage (hot swap), Installation in suitable enclosures in Zone 1, Explosion protection: Ex e connection, Connection: NAMUR sensor, Connection [2]: volt-free contact, Connection [3]: active binary signal 24 V DCpa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa
Interface between the I/O modules and the PCS/PLC, Com unit for 80 analog or 184 digital channels, Communication via PROFIBUS DP, Installation in suitable enclosures in Zone 1, Fieldbus type: PROFIBUS DP/DP-V1pa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitter, HART communicationpa
4-channel, Inputs Ex ia, Installation in suitable enclosures in Zone 1, Module can be exchanged under voltage (hot swap), Explosion protection: Ex ia, Field device: pressure converter, Field device [2]: flow converter, Field device [3]: level converter, Field device [4]: Temperature Converter, Connection: 2-wire transmitter, Connection [2]: 3-wire transmitter, Connection [3]: 4-wire transmitterpa
4-channel, Fully compatible replacement for FB4204B, Outputs Ex ia, Installation in suitable enclosures in Zone 1, Explosion protection: Ex ia, Field device: Proportional Valve, Field device [2]: I/P converters, Field device [3]: on-site displaypa