Serviceline Industrial Sensors
Serviceline Explosion Protection

EasyCom Com Unit for PROFIBUS DP/DP-V1 FB8206H0629

FB8206H0629
  • Interface between the I/O modules and the PCS/PLC
  • Com unit for 80 analog or 184 digital channels
  • Communication via PROFIBUS DP
  • Installation in suitable enclosures in Zone 1
  • Module can be exchanged under voltage (hot swap)
  • HART communication via PROFIBUS DP V1 or service bus
  • Configuration via GSD parameters from the control system
  • Non-volatile memory for configuration and parameter settings
  • Self configuration in redundant systems
  • Permanently self-monitoring
  • Outputs drive to safe state in case of failures

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  FB8206H0629

Supply
Connectionbackplane bus
Rated voltage5 V DC , only in connection with the power supplies FB92**
Power dissipation1.8 W
Power consumption1.8 W
Fieldbus interface
Fieldbus typePROFIBUS DP/DP-V1
PROFIBUS DP
Connectionwired to Ex e terminals via backplane
Baud rateup to 1.5 MBit/s
ProtocolPROFIBUS DP/DP V1 read/write services
Number of stations per bus linemax. 125 (PROFIBUS), max. 119 (service bus)
Cyclic process data240 bytes input and (simultaneously) 240 bytes output
Number of stations per bus segmentmax. 31 (RS-485 standard)
Number of repeaters between Master and Slavemax. 3
Supported I/O modulesall FB remote I/O modules
Bus lengthmax. 1000 m (FOL, 1.5 MBaud),
max. 1000 m (copper cable, 187.5 kBd),
max. 200 m (copper cable, 1.5 MBd)
Addressingvia configuration software
PROFIBUS address0 ... 126
(factory standard setting: 126)
GSE fileCGV61711.gsd/gse
HART communicationvia PROFIBUS or service bus
Internal bus
Connectionbackplane bus
Redundancyvia front connector
Indicators/settings
LED indicationLED green (power supply): On = operating, fast flash = cold start
LED red (collective alarm): On = internal fault, flashing = no PROFIBUS connection
LED yellow (operating mode): flashing 1 (1:1 ratio) = active, normal operation; flashing 2 (7:1 ratio) = active, simulation
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61326-1
Conformity
Electromagnetic compatibilityNE 21
Degree of protectionIEC 60529
Fieldbus standardIEC 61158-2
Environmental testEN 60068-2-14
Shock resistanceEN 60068-2-27
Vibration resistanceEN 60068-2-6
Damaging gasEN 60068-2-42
Relative humidityEN 60068-2-56
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Relative humidity95 % non-condensing
Shock resistanceshock type I, shock duration 11 ms, shock amplitude 15 g, number of shocks 18
Vibration resistancefrequency range 10 ... 150 Hz; transition frequency: 57.56 Hz, amplitude/acceleration ± 0.075 mm/1 g; 10 cycles
frequency range 5 ... 100 Hz; transition frequency: 13.2 Hz amplitude/acceleration ± 1 mm/0.7 g; 90 minutes at each resonance
Damaging gasdesigned for operation in environmental conditions acc. to ISA-S71.04-1985, severity level G3
Mechanical specifications
Degree of protectionIP20 (module) , a separate housing is required acc. to the system description
Connectionvia backplane
Massapprox. 750 g
Dimensions57 x 107 x 132 mm (2.2 x 4.2 x 5.2 inch)
Data for application in connection with hazardous areas
EU-Type Examination CertificatePTB 97 ATEX 1074 U
MarkingEx-Hexagon II 2(1) G Ex d [ia Ga] IIC Gb
Directive conformity
Directive 2014/34/EUEN 60079-0:2009
EN 60079-1:2007
EN 60079-11:2007
EN 60079-26:2007
EN 61241-11:2006
International approvals
EAC approvalRussia: RU C-IT.MIII06.B.00129
Marine approval
Lloyd Register15/20021
DNV GL MarineTAA0000034
American Bureau of ShippingT1450280/UN
Bureau Veritas Marine22449/B0 BV
General information
System informationThe module has to be mounted in appropriate backplanes (FB92**) in Zone 1, 2, or outside hazardous areas. Observe the corresponding EC-type examination certificate.
Supplementary informationEC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com.

Documents: FB8206H0629

ManualsLanguageFile TypeFile Size
Manual - FB-Remote-I/O-SystemENGPDF5670 KB
Manual for LB8106*/FB8206* EasyCom com unit for PROFIBUS DP/DP-V1ENGPDF8283 KB
Handbuch - FB-Remote-I/O-SystemGERPDF1453 KB
Handbuch für LB8106*/FB8206* EasyCom-Buskoppler für PROFIBUS DP/DP-V1GERPDF4311 KB
Instruction manuals
ИнструкцииBULPDF147 KB
Návod k poużitíCZEPDF141 KB
Instruktions manualDANPDF140 KB
Instruction manualENGPDF65 KB
KasutusjuhendESTPDF137 KB
KäyttöohjeFINPDF0 KB
Manuel d'instructionsFRAPDF84 KB
BetriebsanleitungGERPDF67 KB
Οδηγίες χρήσηςGREPDF151 KB
HandleidingHOLPDF142 KB
Instruction manual / BetriebsanleitungHRVPDF140 KB
Használati útmutatóHUNPDF141 KB
Manuale di istruzioniITAPDF81 KB
Lietošanas pamācībaLAVPDF140 KB
Instrukciju vadovasLITPDF0 KB
Instrukcja obsługiPOLPDF0 KB
Manual de instruçõesPORPDF0 KB
Manual de utilizareRONPDF141 KB
Návod na poużitieSLKPDF142 KB
Navodila za uporaboSLVPDF139 KB
Manual de instruccionesSPAPDF83 KB
ManualSWEPDF0 KB
Product information
Software Product Note Remote I/O DTM / Softwareproduktschein Remote I/O DTMALLPDF256 KB

Approvals+Certificates: FB8206H0629

Statements of complianceCertificate No.File TypeFile Size
EU-Declaration of Conformity / EU-KonformitätserklärungDOC-1908EPDF76 KB
Certificates
American Bureau of Shipping (ABS) Marine15-HG1450280-PDAPDF1468 KB
Bureau Veritas (Maritime) Marine22449/B0 BVPDF287 KB
Europe PTB ATEX Category 2 GPTB 97 ATEX 1074UPDF2619 KB

Software: FB8206H0629

DriversRelease InfoFile TypeFile Size
GSE 1711 (from FW 6.28) / GSD 1711 (ab FW 6.28)1.13ZIP26 KB
GSE 1711 / GSD 17111.11ZIP25 KB
Tools to configure LB/FB Remote I/O without DTM / Tools zur LB/FB-Remote-I/O-Konfiguration ohne DTM35/2010ZIP51019 KB
Device type managers
DTM Collection Remote IO / DTM Collection Remote IO7.6.6ZIP47702 KB
Software Tools
FHX-File (from FW 6.28) / FHX-Datei (ab FW 6.28)Vers. 1.13ZIP22 KB
FHX-File / FHX-DateiVers. 1.11ZIP26 KB

Associated Products: FB8206H0629

Accessories
Device DTM, For Remote I/O systems, Frame application, like e. g. PACTware, must be installed separatelypa

Function: FB8206H0629

The PROFIBUS com unit forms the interface between the I/O modules on the backplane and the process control system.

It supports all single width and dual width I/O modules. Thereby signals from NAMUR sensors, mechanical contacts, high-power solenoid drivers, power relays, sounders, and alarm LEDs are transported to the higher-level bus system.

The com unit can be easily configured via DTM and supports redundancy as well as HART.