Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
UDBL-18GM35-3E2
General specifications |
Transducer frequency | 180 kHz |
Indicators/operating means |
LED green | indication: carrier material detected |
LED yellow | indication: label detected |
LED red | indication: double sheet detected |
Electrical specifications |
Operating voltage | 20 ... 30 V DC , ripple 10 %SS |
No-load supply current | < 80 mA |
Time delay before availability | ≥5 minutes |
Input |
Input type | 1 pulse input for Teach-In |
Pulse length | ≥ 100 ms |
Impedance | ≥ 10 kOhm |
Voltage | 12 ... 30 V |
Output |
Output type | 3 switch outputs PNP, NO |
Rated operating current | 3 x 200 mA |
Voltage drop | ≤ 2 V |
Switch-on delay | ≤ 1 ms |
Switch-off delay | ≤ 1 ms |
Compliance with standards and directives |
Standard conformity | |
| Standards | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
Approvals and certificates |
UL approval | C-UL listed: 57M3, IND CONT. EQ., "Powered by Class 2 Power Source" |
Ambient conditions |
Ambient temperature | 0 ... 60 °C (32 ... 140 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Connection | emitter: V1-W connector with 2.5 m cable receiver: 2.5 m fixed cable (not disconnectable) S1,S2: 2 connectors V1-W, M12x1 (included with delivery) |
Material | |
| Housing | Makrolon/nickel-plated brass |
Mass | 370 g |
Dimensions | |
| Length | 35 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27272801 |
ECLASS 12.0 | 27272801 |
ECLASS 11.0 | 27272801 |
ECLASS 10.0.1 | 27272801 |
ECLASS 9.0 | 27272801 |
ECLASS 8.0 | 27272801 |
ECLASS 5.1 | 27272801 |
ETIM 9.0 | EC001847 |
ETIM 8.0 | EC001847 |
ETIM 7.0 | EC001847 |
ETIM 6.0 | EC001847 |
ETIM 5.0 | EC001847 |
UNSPSC 12.1 | 41111960 |
Details:
UDBL-18GM35-3E2
Product Documentation:
UDBL-18GM35-3E2
Design / Simulation:
UDBL-18GM35-3E2
Associated Products:
UDBL-18GM35-3E2
Accessories |
|
|
|
Mounting bracket for double sheet monitorfa |
|
|
|
|
Ultrasonic -deflector, Clamp mounting, 90° sound deflection for difficult installation circumstances, Universal Orientationfa |
|
|
|
|
Plastic nuts with centering ring for the vibration-free mounting of cylindrical sensors, For insulated mountingfa |
|