Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
MH-30H-01-FA
Product Description |
Mounting aid, 30 mm acc. to EHEDG |
Approvals and certificates |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
EHEDG | Type EL Class I AUX |
ECOLAB | yes |
Ambient conditions |
Ambient temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Material | stainless steel 1.4404 / AISI 316L , EPDM |
Cut out dimensions | Hole diameter 42.5 mm t = 3 ... 12 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27273701 |
ECLASS 12.0 | 27273701 |
ECLASS 11.0 | 27273701 |
ECLASS 10.0.1 | 27273701 |
ECLASS 9.0 | 27273701 |
ECLASS 8.0 | 27279202 |
ECLASS 5.1 | 27279202 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
MH-30H-01-FA
Product Documentation:
MH-30H-01-FA
Design / Simulation:
MH-30H-01-FA