Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
DeviceNet/CANOpen bus cable, M12 to M12, PUR cable 5-pin |
General specifications | ||
---|---|---|
Number of pins | 5 | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | M12 | |
Electrical specifications | ||
Operating voltage | max. 60 V DC | |
Operating current | max. 4 A | |
Volume resistance | < 5 mΩ | |
Ambient conditions | ||
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 75 °C (-4 ... 167 °F) |
|
Pollution degree | 3 | |
Mechanical specifications | ||
Contact elements | spring-loaded contact socket | |
Pin diameter | 1 mm | |
Degree of protection | IP65/IP67 | |
Material | ||
Contacts | CuSn | |
Contact surface | Ni/Au | |
Body | TPU, black | |
Cable | PUR | |
Slotted nut | Zinc diecast, nickel-plated | |
Sleeve connector | Zinc diecast, nickel-plated | |
Seal | NBR | |
Core insulation | PE | |
Cable | 2 pairs, each with 2 leads, wrapped around a drain wire | |
Sheath diameter | ∅ 6.7 mm | |
Bending radius | > 10 x cable diameter, appropriate for conveyor chains | |
Color | violet | |
Cores | 2 x 0.2 mm2 (signal wire) 2 x 0.32 mm2 (power supply) 1 x 0.32 mm2 (drain wire) |
|
Conductor construction | 19 x 0.12 mm ∅ (signal wire) 19 x 0.15 mm ∅ (power supply) |
|
Shield | grid Tin-plated copper wires, 70 % coverage |
|
Length | 15 m | |
Mass | 325 g | |
Flammability | ||
Housing | 94 HB |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |