Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

Not available for purchase
Not available for purchase

Connection cable V15-G-5M-PUR-CAN-V15-G

V15-G-5M-PUR-CAN-V15-G
  • Suitable for DeviceNet and CANopen
  • Shield connected to pin 1
  • Knurled nut suitable for tool assembly
  • Immunity to vibration, with mechanical latching
  • Halogen-free

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V15-G-5M-PUR-CAN-V15-G

Product Description
DeviceNet/CANOpen bus cable, M12 to M12, PUR cable 5-pin
General specifications
Number of pins5
Connection 1socket
Construction type 1straight
Threading 1M12
Connection 2Male connector
Construction type 2straight
Threading 2M12
Electrical specifications
Operating voltagemax. 48 V AC / 60 V DC
Operating currentmax. 4 A
Volume resistance< 5 mΩ
Compliance with standards and directives
Standard conformity
Specificationconnector M12 x 1 : IEC 61076-2-101
Ambient conditions
Ambient temperature-25 ... 90 °C (-13 ... 194 °F)
cable, fixed: -40 ... 80 °C (-40 ... 176 °F)
cable, flexing: -20 ... 75 °C (-4 ... 167 °F)
Pollution degree3
Mechanical specifications
Contact elementsspring-loaded contact socket
Pin diameter1 mm
Degree of protectionIP65/IP67
Material
ContactsCuSn
Contact surfaceNi/Au
BodyTPU, black
CablePUR
Slotted nutZinc die-casting, nickel-plated
SealNBR
Core insulationPE
Cable2 pairs, each with 2 leads, wrapped around a drain wire
Sheath diameter∅ 6.7 mm
Bending radius> 10 x cable diameter, moving
Colorviolet
Cores2 x 0.2 mm2 (signal wire)
2 x 0.32 mm2 (power supply)
1 x 0.32 mm2 (drain wire)
Conductor construction19 x 0.12 mm ∅ (signal wire)
19 x 0.15 mm ∅ (power supply)
Shieldgrid
Tin-plated copper wires, 70 % coverage
Length5 m
Flammability
Housing94 HB

Classifications

SystemClasscode
ECLASS 13.027060307
ECLASS 12.027060307
ECLASS 11.027060307
ECLASS 10.0.127060307
ECLASS 9.027060390
ECLASS 8.027060390
ECLASS 5.127279201
ETIM 9.0EC001855
ETIM 8.0EC001855
ETIM 7.0EC001855
ETIM 6.0EC001855
ETIM 5.0EC002585
UNSPSC 12.131251501

Details: V15-G-5M-PUR-CAN-V15-G

Approvals: V15-G-5M-PUR-CAN-V15-G

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3283AALLPDF286 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5880ALLPDF219 KB

Associated Products: V15-G-5M-PUR-CAN-V15-G

Accessory of

E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa

E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa

Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Noncontact lane tracking of a colored strip, Reading of Data Matrix control codes, White-blue lightfa
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CAN bus with SAE J1939 protocolfa
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range
-40 ... +85 °C, CAN bus with SAE J1939 protocolfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, Measuring range -60° ... +60°, CAN bus with SAE J1939 protocolfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, CANopen interface, Measuring range -15° ... +15°, Increased noise immunity 100 V/mfa
E1-Type approval, High shock resistance, Extended temperature range
-40 ... +85 °C, Measuring range -15° ... +15°, CAN bus with SAE J1939 protocolfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Mechanically rugged: no wearing parts, long operating life, maintenance-free, CANopen interface, Non-contact positioning on Data Matrix code tape, Noncontact positioning with Data Matrix TAGs, Reading of Data Matrix control codes, Infrared lightfa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa
Read head for incident light positioning system, Non-contact positioning on Data Matrix code tape, Mechanically rugged: no wearing parts, long operating life, maintenance-free, High resolution and precise positioning, especially for facilities with curves and switch points as well as inclines and declines., Travel ranges up to 10 km, in X and Y direction, CANopen interfacefa