Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Connecting cable, M12 to RJ-45, PUR cable 8-pin |
General specifications | ||
---|---|---|
Number of pins | 8 + shield | |
Connection 1 | socket | |
Construction type 1 | straight | |
Threading 1 | M12 | |
Connection 2 | Male connector | |
Construction type 2 | straight | |
Threading 2 | RJ-45 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) , stationary 0 ... 50 °C (32 ... 122 °F) , moving |
|
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | M12 x 1 socket, 8-pin RJ-45 Category 5 , up to 100 MHz |
|
Material | ||
Body | TPU | |
Cable | PVC | |
Slotted nut | Diecast zinc | |
Core insolation | PE | |
Cable | 4 pairs with 2 wires each with 2 fillers for the core | |
Sheath diameter | 6.7 mm | |
Color | teal | |
Cores | 8 x 0.25 mm2 | |
Shield | Tinned copper braiding | |
Length | 3 m | |
Mass | 240 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |