Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V15-G-10M-PUR-CAN-V15-G
Product Description |
DeviceNet/CANOpen bus cable, M12 to M12, PUR cable 5-pin |
General specifications |
Number of pins | 5 |
Connection 1 | socket |
Construction type 1 | straight |
Threading 1 | M12 |
Connection 2 | Male connector |
Construction type 2 | straight |
Threading 2 | M12 |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 4 A |
Volume resistance | < 5 mΩ |
Compliance with standards and directives |
Standard conformity | |
| Specification | connector M12 x 1 : IEC 61076-2-101 |
Ambient conditions |
Ambient temperature | -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 75 °C (-4 ... 167 °F) |
Pollution degree | 3 |
Mechanical specifications |
Contact elements | spring-loaded contact socket |
Pin diameter | 1 mm |
Degree of protection | IP65/IP67 |
Material | |
| Contacts | CuSn |
| Contact surface | Ni/Au |
| Body | TPU, black |
| Cable | PUR |
| Slotted nut | Zinc die-casting, nickel-plated |
| Sleeve connector | Zinc die-casting, nickel-plated |
| Seal | NBR |
| Core insulation | PE |
Cable | 2 pairs, each with 2 leads, wrapped around a drain wire |
| Sheath diameter | ∅ 6.7 mm |
| Bending radius | > 10 x cable diameter, moving |
| Color | violet |
| Cores | 2 x 0.2 mm2 (signal wire) 2 x 0.32 mm2 (power supply) 1 x 0.32 mm2 (drain wire) |
| Conductor construction | 19 x 0.12 mm ∅ (signal wire) 19 x 0.15 mm ∅ (power supply) |
| Shield | grid Tin-plated copper wires, 70 % coverage |
| Length | 10 m |
Flammability | |
| Housing | 94 HB |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V15-G-10M-PUR-CAN-V15-G
Approvals:
V15-G-10M-PUR-CAN-V15-G
Associated Products:
V15-G-10M-PUR-CAN-V15-G
Accessory of |
|
|
|
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa |
|
|
|
|
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CANopen interface, Increased noise immunity 100 V/mfa |
|
|
|
|
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CAN bus with SAE J1939 protocolfa |
|
|
|
|
E1-Type approval, Measuring range 0 ... 360°, High shock resistance, Extended temperature range -40 ... +85 °C, CAN bus with SAE J1939 protocolfa |
|
|
|
|
E1-Type approval, High shock resistance, Extended temperature range -40 ... +85 °C, Measuring range -60° ... +60°, CAN bus with SAE J1939 protocolfa |
|
|
|
|
E1-Type approval, High shock resistance, Extended temperature range -40 ... +85 °C, CANopen interface, Measuring range -15° ... +15°, Increased noise immunity 100 V/mfa |
|
|
|
|
E1-Type approval, High shock resistance, Extended temperature range -40 ... +85 °C, Measuring range -15° ... +15°, CAN bus with SAE J1939 protocolfa |
|