Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
BT-F130-B
Product Description |
Actuator for F130 series |
Mechanical specifications |
Shaft diameter | < 27.5 mm |
Shaft height | 20 mm |
Material | |
| Housing | Mounting component: PBT , black |
| Spacer disk | PP (1 unit, 5.5 mm strong) |
| Stopper cap | PBT (1 unit black) |
| Mounting screw | for activator: 1.4305 / AISI 303 (1 piece M6 x 25)
|
Mass | 25 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27274002 |
ECLASS 12.0 | 27274002 |
ECLASS 11.0 | 27270103 |
ECLASS 10.0.1 | 27270103 |
ECLASS 9.0 | 27270103 |
ECLASS 8.0 | 27270191 |
ECLASS 5.1 | 27270191 |
ETIM 9.0 | EC001487 |
ETIM 8.0 | EC001487 |
ETIM 7.0 | EC001487 |
ETIM 6.0 | EC001487 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31251509 |
Details:
BT-F130-B