Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
RHI90N-*******6
General specifications |
Detection type | photoelectric sampling |
Pulse count | max. 50000 |
Functional safety related parameters |
MTTFd | 140 a |
Mission Time (TM) | 20 a |
L10 | 50 E+9 at 1750 rpm |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 5 V DC ± 5 % |
No-load supply current | max. 70 mA |
Output |
Output type | RS 422, incremental |
Load current | max. per channel 20 mA , short-circuit protected |
Output frequency | max. 200 kHz |
Rise time | 600 ns |
De-energized delay | 600 ns |
Connection |
Connector | type 9416 (M23), 12-pin, type 9416L (M23), 12-pin |
Cable | ∅6.5 mm, 4 x 2 x 0.14 mm2, 1 m |
Standard conformity |
Degree of protection | DIN EN 60529, IP65 |
Climatic testing | DIN EN 60068-2-78 |
Emitted interference | EN 61000-6-4:2007/A1:2011 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz |
Approvals and certificates |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
Ambient conditions |
Operating temperature | -5 ... 70 °C (23 ... 158 °F) , movable cable -20 ... 70 °C (-4 ... 158 °F), fixed cable |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Material | |
| Housing | aluminum, blank |
| Flange | 3.1645 aluminum |
| Shaft | Stainless steel 1.4305 / AISI 303 |
Mass | approx. 900 g |
Rotational speed | max. 3500 min -1 |
Starting torque | ≤ 6 Ncm |
Shaft load | |
| Angle offset | 1 ° |
| Axial offset | max. 1 mm |
Dimensions | |
| Length | 48.5 mm |
| Diameter | 87.1 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
RHI90N-*******6
Product Documentation:
RHI90N-*******6
Design / Simulation:
RHI90N-*******6
Approvals:
RHI90N-*******6
Associated Products:
RHI90N-*******6
Accessories |
|
|
|
Female cordsetfa |
|
|
|
|
Female cordsetfa |
|