Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

General Purpose Incremental Encoder RHI58N-*******1

RHI58N-*******1
  • Industrial standard housing ∅58 mm
  • Up to 5000 ppr
  • Hollow shaft
  • 10 V ... 30 V with short-circuit proof push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RHI58N-*******1

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 60 mA
Output
Output typepush-pull, incremental
Voltage drop< 3 V
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz
Rise time400 ns
Connection
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP54
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F), fixed cable
Plastic disk-5 ... 60 °C (23 ... 140 °F) , movable cable
-20 ... 60 °C (-4 ... 140 °F), fixed cable
Storage temperature
Glass disk-40 ... 85 °C (-40 ... 185 °F)
Plastic disk-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 290 g
Rotational speedmax. 6000 min -1
Moment of inertia≤ 40 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Angle offset1 °
Axial offsetmax. 1 mm
Dimensions
Length38 mm
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RHI58N-*******1

Product Documentation: RHI58N-*******1

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF107 KB

Design / Simulation: RHI58N-*******1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP94 KB
CAD 3-D additional / CAD 3-D additionalALLSTP94 KB
CAD 3-D additional / CAD 3-D additionalALLSTP94 KB

Approvals: RHI58N-*******1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-3229BALLPDF74 KB