Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
General specifications | ||
---|---|---|
Detection type | photoelectric sampling | |
Pulse count | max. 5000 | |
Functional safety related parameters | ||
MTTFd | 140 a | |
Mission Time (TM) | 20 a | |
L10 | 70 E+9 at 6000 rpm | |
Diagnostic Coverage (DC) | 0 % | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
No-load supply current | max. 60 mA | |
Output | ||
Output type | push-pull, incremental | |
Voltage drop | < 3 V | |
Load current | max. per channel 40 mA , short-circuit prtected (not with Ub), reverse polarity protected | |
Output frequency | max. 100 kHz | |
Rise time | 400 ns | |
De-energized delay | 400 ns | |
Connection | ||
Connector | type 9415 (1-20 UNEF), 7-pin type 9419 (1 1/8-18 UNEF), 10-pin |
|
Cable | ∅7.8 mm, 6 x 2 x 0.14 mm2, 2 m or 5 m | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 (without shaft seal)/IP65 (with shaft seal) | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | DIN EN 61000-6-2 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 3 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Ambient conditions | ||
Operating temperature | ||
Glass disk | -20 ... 80 °C (-4 ... 176 °F) | |
Plastic disk | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | ||
Glass disk | -40 ... 100 °C (-40 ... 212 °F) | |
Plastic disk | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Material | ||
Housing | diecast zinc, not laquered or coated | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 397 g | |
Rotational speed | max. 12000 min -1 | |
Moment of inertia | ≤ 25 gcm2 | |
Starting torque | ≤ 1.5 Ncm (with shaft seal) ≤ 1 Ncm (without shaft seal) |
|
Shaft load | ||
Axial | 40 N at max. 6000 min-1 10 N at max. 12000 min-1 |
|
Radial | 60 N at max. 6000 min-1 20 N at max. 12000 min-1 |
|
Dimensions | ||
Length | 55.5 mm | |
Diameter | 57.8 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Datasheet | File Type | File Size |
---|---|---|
数据表 RVI25*-*******1 | 331 KB | |
Datasheet RVI25*-*******1 | 358 KB | |
Fiche de données RVI25*-*******1 | 373 KB | |
Datenblatt RVI25*-*******1 | 358 KB | |
Hoja de datos RVI25*-*******1 | 387 KB |
Certificates | File Type | File Size |
---|---|---|
CA UL General Purpose | LINK | --- |