Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Incremental rotary encoder RVI25*-*******X

RVI25*-*******X
  • Industrial standard housing ∅2.5"
  • Up to 5000 ppr
  • Servo flange or square flange
  • 10 V ... 30 V with RS 422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI25*-*******X

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 50 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof (not with Ub), reverse polarity protected
Output frequencymax. 100 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Connectortype 9415 (1-20 UNEF), 7-pin
type 9419 (1 1/8-18 UNEF), 10-pin
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 2 m or 5 m
Standard conformity
Degree of protectionDIN EN 60529, IP54 (without shaft seal)/IP65 (with shaft seal)
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityDIN EN 61000-6-2
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-20 ... 80 °C (-4 ... 176 °F)
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk-40 ... 100 °C (-40 ... 212 °F)
Plastic disk-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Housingdiecast zinc, not laquered or coated
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 397 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm (with shaft seal)
≤ 1 Ncm (without shaft seal)
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial60 N at max. 6000 min-1
20 N at max. 12000 min-1
Dimensions
Length55.5 mm
Diameter57.8 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI25*-*******X

Approvals: RVI25*-*******X

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---