Serviceline
Serviceline Industrial Sensors
Serviceline Explosion Protection

Incremental rotary encoder 10-****6

10-****6
  • Industrial standard housing ∅58 mm
  • Up to 5000 ppr
  • Servo flange, square flange or clamping flange
  • Special flanges with special shafts on demand
  • Stainless steel version
  • 5 V with RS-422 interface

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of 10-****6

General specifications
Pulse countmax. 5000
Electrical specifications
Operating voltage5 V DC ± 5 %
No-load supply currentmax. 150 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof
Output frequencymax. 100 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Connectortype 42306 (M16), 6-pin
type 42308 (M16), 8-pin
type 9414 (M16), 5-pin
type 9416 (M23), 12-pin
Cable∅6 mm, 4 x 2 x 0.14 mm2, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-3, no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-20 ... 70 °C (-4 ... 158 °F)
Plastic disk-20 ... 60 °C (-4 ... 140 °F)
Storage temperature
Glass disk-40 ... 70 °C (-40 ... 158 °F)
Plastic disk-40 ... 60 °C (-40 ... 140 °F)
Mechanical specifications
Material
Combination 1housing: diecast zinc
flange: aluminum 3.1645
shaft: stainless steel 1.4305 / AISI 303
Combination 2 (Inox)housing: stainless steel
flange: stainless steel
shaft: stainless steel
Massapprox. 335 g (combination 1)
approx. 1400 g (combination 2)
Rotational speedmax. 10000 min -1
Moment of inertia≤ 30 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial60 N
Radial80 N

Approvals+Certificates: 10-****6

CertificatesCertificate No.File TypeFile Size
CA UL General PurposeE223176LINK---
US UL General PurposeE223176LINK---