Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Incremental rotary encoder 14-1436X

14-1436X
  • Up to 5000 ppr
  • ATEX approval
  • Flameproof enclosure
  • 10 V ... 30 V with RS 422 interface

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  14-1436X

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 150 mA
Output
Output typeRS 422, incremental
Load currentmax. per channel 20 mA , conditionally short-circuit proof, reverse polarity protected
Output frequencymax. 100 kHz
Rise time100 ns
De-energized delay100 ns
Connection
Cable∅11.2 mm, 9-core, 2 m
Standard conformity
Degree of protectionDIN EN 60529, IP66
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Ambient conditions
Operating temperature
Gas Ex-area-40 ... 55 °C (-40 ... 131 °F)
Dust Ex-area-30 ... 55 °C (-22 ... 131 °F)
Storage temperature
Gas Ex-area-40 ... 70 °C (-40 ... 158 °F)
Dust Ex-area-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Material
Housing3.1645 aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 3000 g
Rotational speedmax. 6000 min -1
Moment of inertia400 gcm2
Starting torque< 5 Ncm
Shaft load
Axial60 N
Radial80 N
Dimensions
Length132 mm
Diameter116 mm
Data for application in connection with hazardous areas
EU-type examination certificateZELM 02 ATEX 0078 X
MarkingEx-Hexagon II 2G Ex db IIC T6 Gb
Ex-Hexagon II 2D Ex tb IIIC T80°C Db
Directive conformity
Directive 94/9/ECEN 60079-0:2012+A11:2013 EN 60079-1:2014 EN 60079-31:2014

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: 14-1436X

Product Documentation: 14-1436X

Language Selection:
Safety and Security DocumentationLanguageFile TypeFile Size
Instruction Manual series 14ENGPDF153 KB

Associated Products: 14-1436X

Accessories
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Measuring wheel for shaft diameter 10 mm, Plastic coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Plastic coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 200 mm circumferencefa