Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

General Purpose Incremental Encoder RVI58N-*******1

RVI58N-*******1
  • Up to 5000 ppr
  • Industrial standard housing ∅58 mm
  • Servo or clamping flange
  • 10 V ... 30 V with short-circuit proof push-pull output

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RVI58N-*******1

General specifications
Detection typephotoelectric sampling
Pulse countmax. 5000
Functional safety related parameters
MTTFd140 a
Mission Time (TM)20 a
L1070 E+9 at 6000 rpm
Diagnostic Coverage (DC)0 %
Electrical specifications
Operating voltage10 ... 30 V DC
No-load supply currentmax. 60 mA
Output
Output typepush-pull, incremental
Voltage drop< 3 V
Load currentmax. per channel 40 mA , short-circuit protected, reverse polarity protected
Output frequencymax. 200 kHz
Rise time400 ns
Connection
Connectortype 9416 (M23), 12-pin, type 9416L (M23), 12-pin or M12 connector, 8-pin
Cable∅7.8 mm, 6 x 2 x 0.14 mm2, 1 m
Standard conformity
Degree of protectionDIN EN 60529, IP65
Climatic testingDIN EN 60068-2-78 , no moisture condensation
Emitted interferenceEN 61000-6-4:2007/A1:2011
Noise immunityEN 61000-6-2:2005
Shock resistanceDIN EN 60068-2-27, 100 g, 3 ms
Vibration resistanceDIN EN 60068-2-6, 10 g, 10 ... 2000 Hz
Approvals and certificates
UL approvalcULus Listed, General Purpose, Class 2 Power Source
Ambient conditions
Operating temperature
Glass disk-5 ... 80 °C (23 ... 176 °F) , movable cable
-20 ... 80 °C (-4 ... 176 °F) , fixed cable
Plastic disk-5 ... 60 °C (23 ... 140 °F) , movable cable
-20 ... 60 °C (-4 ... 140 °F) , fixed cable
Storage temperature
Glass disk-40 ... 85 °C (-40 ... 185 °F)
Plastic disk-40 ... 70 °C (-40 ... 158 °F)
Mechanical specifications
Material
Housingpowder coated aluminum
Flange3.1645 aluminum
ShaftStainless steel 1.4305 / AISI 303
Massapprox. 350 g
Rotational speedmax. 12000 min -1
Moment of inertia≤ 25 gcm2
Starting torque≤ 1.5 Ncm
Shaft load
Axial40 N at max. 6000 min-1
10 N at max. 12000 min-1
Radial60 N at max. 6000 min-1
20 N at max. 12000 min-1
Dimensions
Diameter58 mm

Classifications

SystemClasscode
ECLASS 13.027270501
ECLASS 12.027270501
ECLASS 11.027270501
ECLASS 10.0.127270501
ECLASS 9.027270501
ECLASS 8.027270501
ECLASS 5.127270501
ETIM 9.0EC001486
ETIM 8.0EC001486
ETIM 7.0EC001486
ETIM 6.0EC001486
ETIM 5.0EC001486
UNSPSC 12.139121527

Details: RVI58N-*******1

Approvals: RVI58N-*******1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
CA UL General PurposeE223176ALLLINK---

Associated Products: RVI58N-*******1

Accessories
Angled flangefa
Synchro clamping elementfa
Female cordsetfa
Female cordsetfa
Mounting bracket for servo flangefa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Helical coupling, Universally suitable for backlash-free rotation transmission, Vibration- isolating, Optimall misalignment compensation, Medium torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring steel coupling, Universally suitable for backlash-free rotation transmission, Highly vibration-isolating, Well misalignment compensation, Low torsion spring stiffness, Small reset forcesfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Spring disk coupling, Very high torsion spring stiffness, Suitable up to 12.000 rpm, Well misalignment compensation, Vibration- isolating, Electrically insulatingfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Bellows coupling, Backlash-free, angle synchronous rotation transmission, Very high torsion spring stiffness, Material stainless steel and anodized aluminumfa
Precision coupling, Precision couplingfa
Precision coupling, Precision couplingfa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Plastic coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 500 mm circumferencefa
Measuring wheel for shaft diameter 10 mm, Knurled plastic, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Pimpled rubber coating, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled aluminum, 200 mm circumferencefa
Measuring wheel for shaft diameter 6 mm, Knurled plastic, 200 mm circumferencefa
Spring-loaded mounting bracket with a diameter of 36 mmfa