Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Electrical specifications | ||
---|---|---|
Operating voltage | see PDF data sheet | |
Operating current | see PDF data sheet | |
Mechanical specifications | ||
Enclosure cover | detachable | |
Cover fixing | Stainless steel hexagonal head screws | |
Degree of protection | IP65 (IP66/67 with O-ring) | |
Cable entry | 2 cable entries | |
Defined entry area | top and bottom | |
Material | ||
Enclosure | Aluminum alloy | |
Actuator | plastic | |
Finish | painted grey | |
Mass | see PDF data sheet | |
Grounding | M6 external/M5 internal grounding point | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) (+40 °C (104 °F)) | |
Data for application in connection with hazardous areas | ||
EU-Type Examination Certificate | INERIS 05 ATEX 0030 | |
Marking | II 2 GD EEx d IIC | |
Conformity | ||
Degree of protection | EN 60529 | |
General information | ||
Supplementary information | EC-Type Examination Certificate, Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. | |
Accessories | ||
Optional accessories | see PDF data sheet |
System | Classcode |
---|---|
ECLASS 13.0 | 27144052 |
ECLASS 12.0 | 27144052 |
ECLASS 11.0 | 27144052 |
ECLASS 10.0.1 | 27144052 |
ECLASS 9.0 | 27144052 |
ECLASS 8.0 | 27144052 |
ECLASS 5.1 | 27371228 |
ETIM 9.0 | EC000522 |
ETIM 8.0 | EC000522 |
ETIM 7.0 | EC000522 |
ETIM 6.0 | EC000522 |
ETIM 5.0 | EC000522 |
UNSPSC 12.1 | 39121314 |