Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAG-CCL-G4F
Product Description |
CC Link Gateway IP65 |
General specifications |
AS-Interface specification | V2.0 |
PLC-Functionality | integrated |
Diagnostics function | integrated |
Indicators/operating means |
Display | LED display, 2 digits, for addressing and error messages |
LED SD | CC Link send data; LED green |
LED RD | CC Link receive data; LED green |
LED AS-i ACTIVE | AS-Interface operation normal; LED green |
LED CONFIG ERR | configuration error; LED red |
LED PWR | voltage ON; LED green |
LED L RUN | CC link in operation; LED green |
LED L ERR | CC Link error; LED red |
LED PRG ENABLE | autom. programming; LED green |
LED PRG MODE | projecting mode active; LED yellow |
LED U AS-i | AS-Interface voltage; LED green |
Switch SET | Selection and setting of a slave address |
Button MODE | Mode selection/save configuration |
Electrical specifications |
Insulation voltage | ≥ 500 V |
Rated operating voltage | from AS-Interface |
Rated operating current | ≤ 200 mA from AS-Interface |
Interface |
Interface type | remote device, 3 occupied stations |
Protocol | according to CC-Link specification |
Transfer rate | 156 kBit/s up to 10 MBit/s |
Connection |
AS-Interface | cable piercing technology |
CC Link | Cable gland M16 x 1.5 and cage spring terminals |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Mechanical specifications |
Degree of protection | IP65 |
Mass | 355 g |
Construction type | Plastic housing with cable gland |
Classifications
System | Classcode |
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Details:
VAG-CCL-G4F
Design / Simulation:
VAG-CCL-G4F
Associated Products:
VAG-CCL-G4F
Accessories |
|
|
|
Blind plug M12fa |
|