Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
PROFIBUS gateway |
General specifications | ||
---|---|---|
AS-Interface specification | V3.0 | |
PLC-Functionality | activateable | |
Earth fault detection | integrated | |
EMC monitoring | integrated | |
Diagnostics function | integrated | |
UL File Number | E223772 | |
Functional safety related parameters | ||
MTTFd | 105 a at 30 °C | |
Indicators/operating means | ||
Display | address display, error message LED display, 3 digits, for addressing and error messages | |
LED PROFIBUS | PROFIBUS master detected; LED green | |
LED AS-i ACTIVE | AS-Interface operation normal; LED green | |
LED CONFIG ERR | configuration error; LED red | |
LED PRG ENABLE | autom. programming; LED green | |
LED POWER | voltage ON; LED green | |
LED PRJ MODE | projecting mode active; LED yellow | |
LED U AS-i | AS-Interface voltage; LED green | |
Switch SET | Selection and setting of a slave address | |
Button MODE | Mode selection PRJ-operation/save configuration/cursor | |
Electrical specifications | ||
Insulation voltage | ≥ 500 V | |
Rated operating voltage | from AS-Interface | |
Rated operating current | ≤ 200 mA from AS-Interface | |
Interface | ||
Interface type | RS-485 | |
Protocol | PROFIBUS DP V0 and V1 | |
Transfer rate | 9.6 kBit/s ... 12 MBit/s , Automatic baud rate detection | |
Connection | ||
PROFIBUS | Sub-D interface | |
AS-Interface | spring terminals, removable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 62026-2:2013 | |
Standard conformity | ||
Electromagnetic compatibility | EN 61000-6-2, EN 61000-6-4 | |
Degree of protection | EN 60529:2000 | |
AS-Interface | EN 62026-2:2013 | |
Shock resistance | EN 61131-2 | |
Ambient conditions | ||
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Mass | approx. 460 g | |
Dimensions | ||
Width | 45 mm | |
Depth | 40 mm | |
Length | 120 mm | |
Construction type | Low profile housing , Stainless steel |
System | Classcode |
---|---|
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
The VBG-PB-K25 is a PROFIBUS Gateway in accordance with AS-Interface Specification 3.0 and to IP20. The compact construction makes it particularly suitable for use in the control cabinet.
The VBG-PB-K25 is a modular PROFIBUS Slave. This means, that the PROFIBUS configuration tool can be used to determine which data are to be transferred via PROFIBUS. The quantity of data to be transferred via PROFIBUS can be adapted by this means.
This gateway supports the acyclic communication of the PROFIBUS DP V1. With the help of this acyclic service a mail box in the gateway for both AS-Interface masters can be addressed, via which all data made available by the AS-Interface/PROFIBUS gateway can be accessed. Address assignment, acceptance of the set configuration, the setting of the PROFIBUS and baud rate are possible via push button. 7 LEDs, mounted on the front, indicate the current status of the AS-Interface network.
This gateway can be used to keep the commissioning of the AS-Interface circuit, as well as the test of the connected peripherals, completely separate from the commissioning of the PROFIBUS and the programming. Local operation using the LED display and the 2 buttons enables all the functions to be represented, which are covered by the other gateways via the AS-i Control Tools software.
PLC functionality
Optionally the gateway is also available with PLC-functionality. Therefor you can order a code key VAZ-CTR additionally.
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Installation instructions VBG-PB-K25 / Montageanweisung VBG-PB-K25 | ALL | 637 KB | |
Manuals | |||
Manual AS-Interface 3.0 Command Interface | ENG | 3265 KB | |
Manual VBG-PB-K25 | ENG | 2682 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 264 KB |
CAD Portal / CAD Portal | ALL | LINK | --- |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223772 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2449C | ALL | 109 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
multipurpose GSD for Profibus-Gateway / Vielzweck GSD für Profibus-Gateway | 10/2012 | ZIP | 12 KB |
multipurpose GSD with I/O-Swap for Profibus-Gateway / Vielzweck GSD mit I/O-Swap für Profibus-Gateway | 05/2012 | ZIP | 323 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|