Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VBM-CTR-K20-R2-ACT32
Product Description |
Packet from the VBM-CTR-K20-R2 master and the VAZ-SW-ACT32 software |
General specifications |
AS-Interface specification | V3.0 |
PLC-Functionality | integrated |
Earth fault detection | integrated |
EMC monitoring | integrated |
Diagnostics function | Extended function via display |
Functional safety related parameters |
MTTFd | 180 a at 30 °C |
Indicators/operating means |
Display | Illuminated graphical LC display for addressing and error messages |
LED RS 232 | interface in operation; LED green |
LED AS-i ACTIVE | AS-Interface operation normal; LED green |
LED CONFIG ERR | configuration error; LED red |
LED PRG ENABLE | autom. programming; LED green |
LED POWER | voltage ON; LED green |
LED PRJ MODE | projecting mode active; LED yellow |
LED U AS-i | AS-Interface voltage; LED green |
Switch SET | Selection and setting of a slave address |
OK button | Mode selection traditional-graphical/confirmation |
Button MODE | Mode selection PRJ-operation/save configuration/cursor |
ESC button | Mode selection traditional-graphical/cancel |
Electrical specifications |
Insulation voltage | ≥ 500 V |
Rated operating voltage | from AS-Interface |
Rated operating current | ≤ 150 mA |
Interface |
Interface type | RS 232 |
Transfer rate | 1200, 2400, 4800, 9600, 19200, 28800, 38400, 57600 or 11500 Bit/s , Automatic baud rate detection |
Cable length | max. 30 m |
Connection |
AS-Interface | spring terminals, removable |
Serial interfaces | 9-pin Sub-D socket |
Directive conformity |
Electromagnetic compatibility | |
| Directive 2014/30/EU | EN 62026-2:2013 |
Standard conformity |
Electromagnetic compatibility | EN 61326 |
Degree of protection | EN 60529:2000 |
AS-Interface | EN 62026-2:2013 |
Ambient conditions |
Ambient temperature | 0 ... 55 °C (32 ... 131 °F) |
Storage temperature | -15 ... 75 °C (5 ... 167 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Mass | 460 g |
Construction type | Low profile housing , Stainless steel |
General information |
Scope of delivery | 1 VBM-CTR-K20-R2 1x AS-I Control Tools software |
Classifications
System | Classcode |
ECLASS 13.0 | 27242607 |
ECLASS 12.0 | 27242607 |
ECLASS 11.0 | 27242607 |
ECLASS 10.0.1 | 27242607 |
ECLASS 9.0 | 27242607 |
ECLASS 8.0 | 27242607 |
ECLASS 5.1 | 27242607 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121535 |
Details:
VBM-CTR-K20-R2-ACT32
Product Documentation:
VBM-CTR-K20-R2-ACT32
Design / Simulation:
VBM-CTR-K20-R2-ACT32
Approvals:
VBM-CTR-K20-R2-ACT32
Associated Products:
VBM-CTR-K20-R2-ACT32
Accessories |
|
|
|
Interface converter USB/RS 232fa |
|