Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface power supply |
Indicators/operating means | ||
---|---|---|
LED ERROR | overload display (beginning at 2.9 A output current); LED red | |
LED POWER | operating display; LED green | |
Electrical specifications | ||
Fusing | version TR5, 2 A delayed soldered in permanently internally | |
Capacity factor | at UE = 115 V: 0.99 at UE = 230 V: 0.97 |
|
Rated operating voltage | nominal: 115 ... 230 V AC permissible: 98 ... 265 V AC |
|
Rated operating current | 0.4 ... 1.2 A | |
Ripple | according to AS-Interface specification | |
Supply frequency | 47 ... 63 Hz | |
Output | ||
Current limit | 3.5 A | |
Current | 2.8 A | |
Voltage | 29.5 ... 31.6 V DC | |
Standard conformity | ||
Standards | emitted interference as per: EN 55022: 1995 Class A, VDE 0878 Part 22: 12.1995 noise immunity in acc. with: EN 50082-2: 1995, ENV 50140: 02.95, ENV 50141: 1994, ENV 50142: 10.95, VDE0839 Part 82-2: 02.1996, VDE0847 Part 3, VDE0843 Part 4/5/6 |
|
Ambient conditions | ||
Ambient temperature | 0 ... 70 °C (32 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 according to EN 60529 |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |