Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface power supply |
Functional safety related parameters | ||
---|---|---|
MTTFd | 40 a | |
Mission Time (TM) | 10 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Reset push-button switch | FUSE mode reset | |
LED Overload | red LED, flashes in the FUSE mode | |
LED IR on | red LED: ON: Plug-in jumper position 2-3 OFF: Plug-in jumper position 1-2 |
|
Plug-in jumper | Position 1-2: Communication Mode Position 2-3: IR addressing |
|
LED AS-i ok | operating display; LED green | |
Electrical specifications | ||
Fusing | 3 x T2A5 HBC (not accessible) | |
Capacity factor | > 0.52 | |
Rated operating voltage | 3 x 400 ... 500 V AC | |
Rated operating current | 3 x 0.8 A at 400 V AC 3 x 0.7 A at 500 V AC |
|
Supply frequency | 47 ... 63 Hz or DC | |
Efficiency | typ. 91.5 % (at 3 x 400 V AC/8 A) | |
Surge protection | limited to max. 50 V | |
Output | ||
Short-circuit protection/overload | FUSE Mode (2 ... 5 s current, then trips) | |
Current limit | > 8.4 A | |
Voltage | 30.5 V DC ± 3 % | |
Current | 8 A | |
Galvanic isolation | overvoltage category III | |
Residual ripple | ≤ 50 mVss (500 kHz bandwidth, 50-Ω-measurement with ohmic load) | |
Short-circuit current | 14 ... 20 A (max. 5 s) | |
Standard conformity | ||
Electromagnetic compatibility | emitted interference in accordance with EN 50081-2 class B (EN 55011, EN 55022) noise immunity in accordance with EN 61000-6-2, EN 61000-4-2 to EN 61000-4-6, EN 61000-4-11 |
|
Ambient conditions | ||
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) (Measured 25 mm below the device) from 60° C 6W/°C power recovery necessary |
|
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Pollution degree | 2 (EN 60950) | |
Mechanical specifications | ||
Degree of protection | IP20 according to EN 60529 | |
Protection class | 1 (IEC 60536); Protective conductor connection necessary | |
Connection | Connection terminals, max. conductor cross-section flexible: 0.5 ... 4 mm2 fixed: 0.5 ... 6 mm2 stripped length 7 mm, connector sleeves are permissible |
|
Material | ||
Housing | metal | |
Mass | approx. 1160 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 292 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 11592 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|