Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Product Description |
---|
AS-Interface power supply |
Indicators/operating means | ||
---|---|---|
Power selection switch | changeover switch for 115 V AC/230 V AC | |
LED green | Operating display | |
Electrical specifications | ||
Rated operating voltage | nominal: 115 V AC/230 V AC switchable; permissible: 88 ... 132 V AC/187 ... 264 V AC |
|
Rated operating current | 6 A at 115 V AC 2.8 A at 230 V AC |
|
Supply frequency | 47 ... 63 Hz | |
Efficiency | approx. 88 % | |
Output | ||
Voltage | 29.5 ... 31.6 V DC | |
Current | 8 A | |
Switch-on delay | 1000 ms | |
Ambient conditions | ||
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) | |
Storage temperature | -20 ... 100 °C (-4 ... 212 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | min. 0.5 mm2, max. 4 mm2 (rigid wire) min. 0.5 mm2, max. 2.5 mm2 (strand) wire min. 9 mm, max. 15 mm separation |
|
Material | ||
Housing | Aluminum | |
Mass | 1200 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Datasheet | File Type | File Size |
---|---|---|
Datasheet VAN-115/230AC-K7 | 221 KB | |
Fiche de données VAN-115/230AC-K7 | 282 KB | |
Datenblatt VAN-115/230AC-K7 | 224 KB |