Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Datasheet excerpt: Technical data of
VAN-24DC-K6
Product Description |
AS-Interface power supply |
General specifications |
UL File Number | E223176 |
Functional safety related parameters |
MTTFd | 200 a |
Mission Time (TM) | 10 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
LED U AS-i | AS-Interface voltage; LED green |
Electrical specifications |
Rated operating voltage | 24 V DC 18 ... 32 V DC (with full data content) 16 ... 40 V DC (short-time, under 18 V no start-up) |
Rated operating current | 6 A at 24 V DC |
Output |
Short-circuit protection/overload | max. 5 A |
Current limit | 3.15 ... 3.6 A |
Voltage | 29.5 ... 31.6 V DC |
Current | 3 A |
Compliance with standards and directives |
Directive conformity | |
| EMC Directive 2004/108/EC | EN 55011:2009, EN 61000-6-2:2001, EN 61000-6-3:2001 EN 55022:2006 |
Standard conformity | |
| Noise immunity | EN 61000-6-2:2001 |
| Emitted interference | EN 55022:2006, EN 55011:2009 Class B EN 61000-6-3:2001 |
Ambient conditions |
Ambient temperature | -10 ... 70 °C (14 ... 158 °F) |
Storage temperature | -20 ... 80 °C (-4 ... 176 °F) |
Mechanical specifications |
Degree of protection | IP20 according to EN 60529 |
Connection | min. 0.5 mm2, max. 4 mm2 (rigid wire) min. 0.5 mm2, max. 2.5 mm2 (strand) wire min. 9 mm, max. 15 mm separation |
Mass | approx. 550 g |
Classifications
System | Classcode |
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Details:
VAN-24DC-K6
Approvals+Certificates:
VAN-24DC-K6
Certificates | File Type | File Size |
US CA UL | LINK | --- |
Associated Products:
VAN-24DC-K6
Accessories |
|
|
|
AS-Interface Power supply and network checking utilityfa |
|