Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
AS-Interface power supply |
General specifications | ||
---|---|---|
UL File Number | E223176 | |
Indicators/operating means | ||
Reset push-button switch | earth fault simulation/reset of earth fault display | |
Ground fault monitor selection switch | int:shutsoff power supply on ground fault ext: doesn't shut off on ground fault |
|
LED PWR | operating display; LED green flashing: overload |
|
LED EFD | earth fault display; LED red | |
Electrical specifications | ||
Capacity factor | approx. 0.95 | |
Rated operating voltage | nominal: 100 ... 240 V AC permissible: 85 ... 265 V AC |
|
Rated operating current | approx. 0.7 A | |
Ripple | according to AS-Interface specification | |
Supply frequency | 47 ... 63 Hz | |
Efficiency | approx. 88 % | |
Output | ||
Current limit | approx. 7.6 A | |
Current | 4.8 A | |
Voltage | 29.5 ... 31.6 V DC | |
Switch-on delay | < 2000 ms | |
Ambient conditions | ||
Ambient temperature | -25 ... 60 °C (-13 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP20 according to EN 60529 | |
Mass | 1000 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
US CA UL | E223176 | ALL | LINK | --- |