Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
VAN-115/230AC-K17-CL2
Product Description |
AS-Interface power supply |
General specifications |
UL File Number | E223176 |
Functional safety related parameters |
MTTFd | 40 a |
Mission Time (TM) | 10 a |
Diagnostic Coverage (DC) | 0 % |
Indicators/operating means |
LED Overload | Red LED, flashing |
LED PWR | LED green |
Electrical specifications |
Fusing | 3.15 AT |
Capacity factor | approx. 0.5 (Depending on input voltage) |
Rated operating voltage | nominal: 100 ... 240 V AC permitted: 90 ... 265 V AC |
Rated operating current | 2.2 A at 115 V AC 0.9 A at 230 V AC |
Ripple | according to AS-Interface specification |
Supply frequency | 47 ... 63 Hz |
Efficiency | approx. 89 % |
Output |
Current limit | approx. 4.5 A |
Voltage | 29.5 ... 31.6 V DC |
Current | 2.5 A |
Power | max. 100 W |
Standard conformity |
Electromagnetic compatibility | EN 61326 |
AS-Interface | EN 50295 |
UL | Power from Class 2 Power Source |
Standards | EN 60950 |
Ambient conditions |
Ambient temperature | -10 ... 60 °C (14 ... 140 °F) |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) |
Shock and impact resistance | 300 m/s2 |
Vibration resistance | 5 ... 57 Hz / 0.15 mm 57 ... 200 Hz / 2.0 g |
Mechanical specifications |
Degree of protection | IP20 |
Protection class | I, Protective conductor connection necessary |
Connection | Connection terminals, max. conductor cross-section 0.5 to 2.5 mm2 Stripping length 5 to 6 mm |
Mass | approx. 900 g |
Mounting | DIN mounting rail |
Classifications
System | Classcode |
ECLASS 13.0 | 27040301 |
ECLASS 12.0 | 27040301 |
ECLASS 11.0 | 27040301 |
ECLASS 10.0.1 | 27040301 |
ECLASS 9.0 | 27040301 |
ECLASS 8.0 | 27040301 |
ECLASS 5.1 | 27040301 |
ETIM 9.0 | EC002540 |
ETIM 8.0 | EC002540 |
ETIM 7.0 | EC002540 |
ETIM 6.0 | EC002540 |
ETIM 5.0 | EC002540 |
UNSPSC 12.1 | 39121004 |
Details:
VAN-115/230AC-K17-CL2
Design / Simulation:
VAN-115/230AC-K17-CL2
Approvals:
VAN-115/230AC-K17-CL2
Certificates | Certificate No. | Language | File Type | File Size |
US CA UL | E223176 | ALL | LINK | --- |
Associated Products:
VAN-115/230AC-K17-CL2
Accessories |
|
|
|
AS-Interface Power supply and network checking utilityfa |
|